6SL3072-4EA02-1XA0
STARTDRIVE V14 SP1 S120 OPTION DVD
Software on DVD: Startdrive V14 SP1 S120 option Engineering and commissioning tool for SINAMICS S120 drives. German, English, Spanish French, Italian and Chinese (simplified), incl. Single License

  • Save filter
  • Load filter
  • e-mail on update
16
Entries
Filtered by
'
6SL3072-4EA02-1XA0
'
 
Entries per page: 20 50 100
...
1
...
Product note Delivery Release TIA Portal V17

Information about TIA Portal V17: Your gateway to automation in the digital enterprise

05/28/2021
ID: 109784438
(8)
Application example SINAMICS SDC: Serial Drive Commissioner

The openness application SINAMICS SDC (Serial Drive Commissioner) provides functionality to copy, update and download multiple drives. The PROFINET drives of the SINAMICS G product line and SINAMICS S210 included in SINAMICS Startdrive are supported.

03/24/2021
ID: 109774753
(7)
FAQ How do you efficiently collect diagnostics and system information with the SIMATIC Assessment Suite - Data Collector (SAS-DC)?

The SIMATIC Assessment Suite - Data Collector (SAS-DC) - formerly known as SIMATIC Diagnostics Tool (SDT) - enables you to simply and easily collect diagnostics and system information from computers or other devices.

03/11/2021
ID: 65976201
(36)
Product note SINAMICS Startdrive Lists of General Conditions

Description of general conditions, functional restrictions and workarounds for the use of SINAMICS Startdrive.

12/10/2020
ID: 55416849
(5)
FAQ How to uninstall Startdrive

Steps to uninstall Startdrive

10/19/2020
ID: 109782582
(0)
Product note Delivery release TIA Portal V16

Information about TIA Portal V16: Your gateway to automation in the digital enterprise

12/02/2019
ID: 109771626
(71)
FAQ Restrictions with Startdrive V14 SP1 Support Package for SINAMICS firmware V4.7 SP10

The Support Package for the G120 firmware V4.7.10 prevents opening in Startdrive V14 and migration to V15 and V15.1.

03/29/2019
ID: 109765544
(2)
Application example PC-based Automation: Simple Migration of S7-300/S7-400 - projects to S7-1500 Software Controller with TIA Portal (STEP 7 and WinCC)

You want to change an existing automation solution with S7-300/S7-400 and HMI panel to Open Controller (S7-1500 Software Controller und WinCC Runtime Advanced).

02/14/2019
ID: 67121011
(12)
FAQ Why can't TIA Portal detect devices when McAfee Endpoint Security V10.6 is installed?

The McAfee Endpoint Security firewall blocks by default the PN-DCP protocol used by TIA Portal to detect devices on the network.

01/10/2019
ID: 109762832
(2)
FAQ Startdrive in TIA Portal V15, V15.1 or V16 with option Multiuser Engineering

What should you watch out for if you want to use the TIA Portal V15, V15.1 or V16 option "Multiuser Engineering" together with V15, V15.1 or V16

05/17/2018
ID: 109755940
(0)
FAQ Migration of projects with SINAMICS S120 and Startdrive from V14 to V15, V15.1 or V16

Manual for the migration of projects with SINAMICS S120 Option from Startdrive V14 to StartdriveV15, V15.1 or V16.

05/09/2018
ID: 109755173
(1)
FAQ Startdrive V14: Error message "Signature for the following assemblies is not correct"

When opening a project in TIA V14 the error message appears "Signature of the following assemblies is not correct... Please ensure installed TIA Root Certificate!".

For products: 6SL3072-4EA02-0XG0, 6SL3072-4EA02-1XA0
03/20/2018
ID: 109756504
(1)
FAQ How do you install the HSP SINAMICS firmware V4.7.9 when the Kaspersky Anti-Virus virus scanner is also installed on your computer?

If the Kaspersky virus scanner is installed on a computer, then installing the HSP SINAMICS firmware V4.7.9 in Startdrive V14 SP1 might lead to problems under certain circumstances.

03/09/2018
ID: 109752274
(2)
FAQ In STEP 7 (TIA Portal), why can you no longer open your project after updating the hardware catalog?

The cause of this problem is the update with the HSP for "SINAMICS Firmware V4.7.9".

11/17/2017
ID: 109752146
(3)
Product note Delivery release SINAMICS Startdrive V14 SP1 S120 Option

Innovative commissioning of servo drives in the TIA Portal.

For products: 6SL3072-4EA02-1XA0, 6SL3072-4EA02-1XG0
04/25/2017
ID: 109746442
(0)
Product note Delivery release SINAMICS Startdrive V14 S120 Option

Innovative commissioning of servo drives in the TIA Portal.

For products: 6SL3072-4EA02-1XA0, 6SL3072-4EA02-1XG0
11/22/2016
ID: 109743190
(6)
 
Entries per page: 20 50 100
...
1
...