6SL3126-2TE21-8AA0
MOMO.C400V2X18A6SL3126-2TE21-8AA0 SINAMI
SINAMICS DOUBLE MOTOR MODULE INPUT: 600 V DC OUTPUT: 3-PH 400 V, 18 A/18 A COLD PLATE AIR COOLING INCL. DRIVE-CLIQ CABLE

  • Save filter
  • Load filter
  • email on update
55
Entries
Filtered by
'
6SL3126-2TE21-8AA0
'
 
Entries per page: 20 50 100
...
1
2
3
...
Certificate Functional Safety/Safety of Machinery, Manufacturer Declaration, Manufacturer

Safety Manufacturers Declaration 668.DCOBG0318.40.032

04/11/2018
ID: 66209228
(1)
Certificate Test Certificates, UL, UL

UL - CERTIFICATE OF COMPLIANCE 20130425-E192450

03/06/2018
ID: 109756158
(0)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

01/11/2018
ID: 108993276
(16)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC-Declaration of Conformity 664.MENRo.BG.02.1710.008

11/24/2017
ID: 60438382
(0)
Application example SIMATIC Library "Library Motion Control SINAMICS" – LMCSINA

The library „Library Motion Control SINAMICS“ – LMCSINA provides the control of the DCB extension based synchronism applications available for SINAMICS S120 as well as for the applications “Flying Saw”, “Cross-cutter”, "Winder" and "Line Tension Control".

11/21/2017
ID: 109479491
(7)
Application example SINAMICS S120: Cross-cutter application with DCB extension

For processes involving continuous material motion, to be able to cut products into defined lengths, it is important that the cutting unit is synchronized to the material motion during cutting. Further, between cutting operations, compensating motion must be executed between cutting steps, corresponding to the product length. This functionality was implemented in the cross-cutter application.

10/12/2017
ID: 109477746
(7)
Application example SINAMICS S120: Linear flying saw application with DCB extension

For processes involving continuous material motion, to be able to cut products into defined lengths, it is important that the cutting unit is synchronized to the material motion during cutting. The unit has to do a positioning back to the starting point after the cut. This functionality was implemented in the flying saw application.

09/07/2017
ID: 109477745
(7)
Application example SINAMICS S120 DCB library “GMC” and “Math Extended”

Certain drive tasks use the Drive Control Blocks (DCB) of SINAMICS DCC to realize additional functionalities. Beside the blocks of DCB Standard libraries with additional functions based on SINAMICS DCB Extension are available.

09/07/2017
ID: 72839973
(13)
Application example SINAMICS S120 DCC-Application: Using Booksize Motor Modules as braking chopper

The application provides a solution for connecting a braking unit to the DC link. When a DC link voltage threshold is exceeded, this automatically dissipates the excess energy to protect the components against overvoltage.

09/05/2017
ID: 104148244
(0)
Certificate EMC, KC

KC-EMC-Registration 668.KC.Bx.1112.41.001

07/10/2017
ID: 68691787
(1)
Certificate Functional Safety/Safety of Machinery, SIL-Declaration of conformity

IFA 1001262 1001262_16-12-05

03/01/2017
ID: 29279648
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

06/30/2016
ID: 109738665
(0)
FAQ Switching a S120 Motor Module to a loaded DC-Link

At the moment there is the demand for a selective switching of individual Motor Modules during operation on a site. As an example to switch off a defective Motor Module connected to a loaded DC-Link or to switch on a repaired Motor Module to a loaded DC-Link

06/15/2016
ID: 109738394
(8)
FAQ SINAMICS S120: Evaluation of Pt1000 temperature sensors

SINAMICS components supporting Pt1000 temperature sensors in SINAMICS S120

03/08/2016
ID: 109483388
(0)
FAQ SINAMICS S110/S120/G120/G120C: Safety isolation of motor temperature sensor

Connecting temperature sensors (of motors) to SINAMICS components in accordance with EN 61800-5-1 / IEC 61800-5-1

11/25/2015
ID: 36816625
(0)
FAQ SINAMICS S120: Message A30042 "Fan has reached its maximum operating hours"

The service life of a fan can deviate from the factory setting of = 40.000h. In order to ensure that the inverter remains ready for operation, the fan should be replaced – and the operating hours counter reset (p0251, p0254).

11/09/2015
ID: 109480518
(4)
Product note Technical Online-Documentation for SINUMERIK, SINAMICS, SIMOTION and SIMOTICS

The technical documentation for the four product families is provided online in the Siemens Industry Online Support.

10/14/2015
ID: 109476679
(124)
Product note DOConCD V4.5 SP4 technical documentation for SINUMERIK in German and English

A new edition of the documentation collection DOConCD for SINUMERIK controllers 840D sl and 828D is available with immediate effect. Article number: 6FC5398-0AC10-1YA2 Delivery location: LZE

08/26/2015
ID: 109479135
(6)
 
Entries per page: 20 50 100
...
1
2
3
...