- Save filter
- Load filter
- e-mail on update
PDF 2021, Catalog, E86060-K4462-A101-A4-7600
News D 21.4 - April 2022, Catalog, E86060-K5521-E141-A2-7600
01/2022, Catalog, E86060-K4482-A101-B1-7600
The 24 Volt power supply of the SINAMICS G115D and SINAMICS G120D can be cascaded between several control units and further devices, e.g. SIRIUS M200D, via plug connectors x01 and x02.
UK-Declaration of Conformity 666.MNER.BF.40.2107.002
New motors in the power ratings 1.5, 5.5 and 7.5 kW for the SINAMICS G115D decentralised drive system in the motor-mounted and wall-mounted versions are hereby released for delivery.
Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.
The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.
Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.
Push-in connectors for the X21/X22 EP terminal interface are now supplied for all SINAMICS S120 Booksize Motor Modules and Line Modules.
06/2019, Equipment Manual, 6SL3097-5AC20-0BP1
02/2019, Reference Manual
Basically there are two different types of grounding systems, both of which have specific advantages depending on the application.
This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.
News 10/2017, Catalog, E86060-K5521-E141-A1-7600
In order to achieve a high torque precision, e.g. for test stand processes, it is necessary to calibrate the drive system. Using the application example, users can precisely generate the torque setpoint at to the motor shaft. After successful calibration, the torque actual value at the shaft can be calculated without requiring an installed measuring shaft.
2017, Catalog, E86060-K5521-A141-A1-7600
Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- TIA Portal - An Overview of the Most Important Documents and Links - Motion
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls
- SIMOTION at a glance
- SINUMERIK - An overview of the most important documents and links