6SL3200-0AE70-0AA0
(EAN: 4042948692738 / UPC: 804766902864)
STARTER KIT SINAMICS G120X with SMA
SINAMICS G120X starter kit With Intelligent Operator Panel 6SL3220-3YE10-0UF0 and Web Server Module 6SL3255-0AA00-5AA0 Rated power: 0.75 kW Unfiltered 380-480 V 3 AC +10/-20% 47-63 Hz ambient temperature -20 to +45 °C Size: FSA Degree of protection IP20 / UL open type Paint finish 3C2 Without IO expansion Fieldbus integrated: PROFINET PN, Ethernet IP The delivery quantity is limited to 3 units per customer.
  • Save filter
  • Load filter
  • e-mail on update
4
Entries
Filtered by
'
6SL3200-0AE70-0AA0
'
 
Entries per page: 20 50 100
...
1
...
FAQ How to do tracing SINAMICS G120X parameters via SIMATIC PLC

In situation where faster sampling rate is needed for tracing more dynamic processes and operation conditions of SINAMICS G120X, the SIMATIC PLC together with PROFINET cyclic data communication (via Telegram 999) can be used. Freely configurable Telegram 999 allows tracing up to 17 drive parameters simultaneously.

02/22/2021
ID: 109793202
(0)
Product note Delivery release for SINAMICS G120X PN FDI Device Package V1.0 HF1

The product of SINAMICS G120X PN FDI Device Package V1.0 HF1 with Profinet (PN) interface has been released for delivery. The reason for the revision is correction and improvement.

06/04/2020
ID: 109768192
(0)
Catalog/Brochure Catalog D 31.5 SINAMICS Converters for Single-Axis Drives – SINAMICS G120X infrastructure converters for HVAC/Water/Wastewater

PDF 03/2020 – Update 08/2021, Catalog, E86060-K5531-A151-A3-7600

03/27/2020
ID: 109765290
(1)
Product note Technical Online-Documentation for SINUMERIK, SINAMICS, SIMOTION and SIMOTICS

The technical documentation for the four product families is provided online in the Siemens Industry Online Support.

10/14/2015
ID: 109476679
(141)
 
Entries per page: 20 50 100
...
1
...