×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3210-1KE12-3UB1
SINAMICS G120C USS/MB 0,75KW UNFIL
SINAMICS G120C Rated power: 0.75kW with 150% overload for 3 sec. 380-480V3AC+10/-20% 47-63Hz unfiltered I/O interface: 6DI, 2 DO, 1 AI, 1 AO Safe-Torque-Off integrated Fieldbus integrated: USS/MODBUS RTU Degree of protection IP20/UL Open Type Variable: FSA 196x 73x 203 (HxWxD) external 24 V

  • Save filter
  • Load filter
  • e-mail on update
143
Entries
Filtered by
'
6SL3210-1KE12-3UB1
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit