6SL3210-1KE21-3AF1
SINAMICS G120C PN 5,5KW FILA
SINAMICS G120C RATED POWER 5,5KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ INTEGRATED FILTER CLASS A I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: PROFINET-PN PROTECTION: IP20/ UL OPEN TYPE SIZE: FSB 196x 100x 225,4 (HXWXD) EXTERNAL 24V

  • Save filter
  • Load filter
  • email on update
143
Entries
Filtered by
'
6SL3210-1KE21-3AF1
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

10/29/2018
ID: 108993276
(18)
Product note Grounding the 24V power supply for SINAMICS drive systems

Basically there are two different types of grounding systems, both of which have specific advantages depending on the application.

09/28/2018
ID: 109760646
(1)
FAQ The ferrite core in the line cable for G120C FSAA 2.2kW filtered is removed

With the new design, the supplied ferrite core in the line cable is removed from G120C FSAA 2.2kW filtered variants (USS/DP/PN) supplied box.

09/19/2018
ID: 109760715
(0)
Download SIMARIS therm 2.3

Power loss calculation for the right design of system cabinets

09/18/2018
ID: 109482729
(21)
Application example SINAMICS S/G/V: Simple acyclic Funktions Blocks for Controlling a SINAMICS in TIA Portal

This entry contains additional SIMATIC function blocks that support you in various functions of the SINAMICS drive system.

09/12/2018
ID: 109760317
(2)
Application example SINAMICS S/G/V: Simple cyclic Funktions Blocks for Controlling a SINAMICS in TIA Portal

09/12/2018
ID: 109747655
(2)
FAQ SINAMICS G120C/CU240B-2/CU240E-2/CU250S-2/CU230P-2 with firmware V4.7 SP9 HF1: Firmware upgrade using MMC/SD card

This FAQ applies to SINAMICS G120C/CU240B-2/CU240E-2/CU250S-2/CU230P-2 delivered with firmware V4.7 SP9 HF1 (all communication protocol and safety variants).

09/05/2018
ID: 109760219
(0)
Catalog/Brochure Catalog D 31.1: SINAMICS Inverters for Single-Axis Drives Built-In Units

PDF Update 06/2018, Catalog, E86060-K5531-A111-A1-7600

08/28/2018
ID: 109755273
(2)
FAQ SINAMICS G: Currently available firmware releases and the upgrade/downgrade options

Summary SINAMICS G inverters are supplied ready to use. The functionality of the devices offered depends on the installed firmware version. Most of the inverters have loadable firmware versions and can be upgraded as required.

07/25/2018
ID: 67364620
(9)
Application example SINAMICS Positioning a G110M/G120 (Startdrive) with S7-1500 (TO) via PROFINET/PROFIBUS with Safety Integrated and HMI

This application example shows how to configure the positioning function of a SIMATIC S7-1500 and offers a HMI to test the functions.

07/12/2018
ID: 81666970
(10)
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
(0)
Application example SINAMICS G: Axis positioning with the "SINA_POS" block

The positioning of the SINAMICS G120 drive works with the function of the Basic positioner (Epos) and the function block "SINA_POS".

07/10/2018
ID: 109736845
(4)
Application example SINAMICS G: Controlling a speed axis with the “SINA_SPEED” block

A SINAMICS G120 drive is used as a speed axis and is controlled with a SIMATIC S7-1200 with the “SINA_SPEED” block.

07/10/2018
ID: 109485727
(6)
Application example SINAMICS G: Retrieving status messages with VPN connections

A VPN connection (virtual private network) allows you to access an automation system from anywhere.

07/10/2018
ID: 109746858
(3)
Application example SINAMICS G: Speed Control of a G120 (StartDrive) with S7-1200 via PROFINET/PROFIBUS DP with Safety Integrated (via Terminal) and HMI

SIMATIC S7-1200 can be operated as PROFINET controller as well as PROFIBUS master (with CM 1243-5). A SINAMICS G110M or G120 shall be connected as as PROFINET device or as PROFIBUS slave. The PLC shall have read/write access to the process data and parameters of the drive.

07/10/2018
ID: 70155469
(25)
Download SINAMICS G110M, G120, G120C, G120D, G120P: EDS files for Ethernet/IP communication

Here you will find the EDS files for Ethernet/IP communication files for the drive system SINAMICS G110M, G120, G120C, G120D, G120P. The EDS files for Ethernet/IP are used to allow the configuration tools to recognize the SINAMICS via the ODVA AC drive profile.

06/14/2018
ID: 78026217
(0)
Manual Protective Devices for SINAMICS G120C

06/2018, Product Information, A5E42806155A AC

For products: 6SL3210-1KE., 6SL3210-1KE.
06/11/2018
ID: 109750343
(3)
Manual SINAMICS G120 NEMA 1/UL TYPE 1 KIT

05/2018, Product Information, A5E41412033-006

06/04/2018
ID: 109758096
(0)
Certificate Functional Safety/Safety of Machinery, Manufacturer Declaration, Manufacturer

Safety Manufacturers Declaration 668.DCOBD0318.40.035

06/04/2018
ID: 68704859
(0)
FAQ Which PROFINET nodes support automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

Automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

05/16/2018
ID: 36752540
(8)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...