6SL3210-1KE22-6UB0
SINAMICS G120C USS/MB 11,0KW UNFIL
SINAMICS G120C Rated power: 11.0kW with 150% overload for 3 sec. 380-480V3AC+10/-20% 47-63Hz unfiltered I/O interface: 6DI, 2 DO, 1 AI, 1 AO Safe-Torque-Off integrated Fieldbus integrated: USS/MODBUS RTU Degree of protection IP20/UL Open Type Variable: FSC 295x 140x 203 (HxWxD)

  • Save filter
  • Load filter
  • email on update
89
Entries
Filtered by
'
6SL3210-1KE22-6UB0
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
FAQ SINAMICS G: Currently available firmware releases and the upgrade/downgrade options

Summary SINAMICS G inverters are supplied ready to use. The functionality of the devices offered depends on the installed firmware version. Most of the inverters have loadable firmware versions and can be upgraded as required.

07/25/2018
ID: 67364620
(9)
Application example SINAMICS G: Axis positioning with the "SINA_POS" block

The positioning of the SINAMICS G120 drive works with the function of the Basic positioner (Epos) and the function block "SINA_POS".

07/10/2018
ID: 109736845
(4)
Application example SINAMICS G: Controlling a speed axis with the “SINA_SPEED” block

A SINAMICS G120 drive is used as a speed axis and is controlled with a SIMATIC S7-1200 with the “SINA_SPEED” block.

07/10/2018
ID: 109485727
(6)
Application example SINAMICS G: Retrieving status messages with VPN connections

A VPN connection (virtual private network) allows you to access an automation system from anywhere.

07/10/2018
ID: 109746858
(3)
Manual SINAMICS G120 NEMA 1/UL TYPE 1 KIT

05/2018, Product Information, A5E41412033-006

06/04/2018
ID: 109758096
(0)
Certificate Functional Safety/Safety of Machinery, Manufacturer Declaration, Manufacturer

Safety Manufacturers Declaration 668.DCOBD0318.40.035

06/04/2018
ID: 68704859
(0)
FAQ Which PROFINET nodes support automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

Automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

05/16/2018
ID: 36752540
(8)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

04/26/2018
ID: 108993276
(17)
Certificate SINAMICS G120C

SEMI F47 Certificat BD.40.1205.002

03/26/2018
ID: 97044349
(0)
Certificate Functional Safety/Safety of Machinery, SIL-Declaration of conformity, TÜV (technischer Überwachungsverein)

Safety Certificate Z10-17-07-59719-024

03/21/2018
ID: 68812830
(0)
Certificate Declaration of Conformity, RCM, ACMA

RCM-Declaration 667.DCO.BD.40.1712.004

01/31/2018
ID: 53387102
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.MENRo.BD.02.1711.008

01/26/2018
ID: 61862976
(1)
Application example SINAMICS, SIMOTION, SINUMERIK, SIMOTICS: Safety functions PFH/PFD - values

In accordance with IEC 61508, IEC61511, IEC 62061 and ISO 13849-1, failure probabilities in the form of a PFH/PFD value (Probability of Failure per Hour/ Probability of Failure on Demand) have to be indicated for safety functions.

01/11/2018
ID: 76254308
(9)
Application example Communication with SINAMICS via MODBUS interface

Description of communication with MODBUS RTU and MODBUS TCP.

12/12/2017
ID: 35928944
(1)
Certificate PROFINET-Certification, Profibus Nutzerorganisation e.V. (PNO)

PROFIdrive Certificate Z30029

11/15/2017
ID: 109736984
(0)
Certificate PROFINET-Certification, Profibus Nutzerorganisation e.V. (PNO)

PROFINET Certificate Z10476

11/15/2017
ID: 109736979
(0)
Certificate PROFINET-Certification, Profibus Nutzerorganisation e.V. (PNO)

PROFIenergy Certificate Z40012

11/15/2017
ID: 109736992
(0)
Download SINAMICS G120C: PROFIBUS GSD files

Here you will find the PROFIBUS GSD files for the drive system SINAMICS G120.

11/03/2017
ID: 60292416
(18)
Product note SINAMICS & SIMOTICS S/M/L/T Motion Control Motors: Discontinuation of the KTY84-130 temperature sensor

Discontinuation of the KTY84-130 temperature sensor / Impact on SIMOTICS motors for Motion Control, motor spindles (Fa. Weiss) SINAMICS, SINUMERIK, SIMOTION

10/16/2017
ID: 109478106
(4)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer A5E42465701A

09/22/2017
ID: 109750611
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...