×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3210-1KE22-6UB1
SINAMICS G120C USS/MB 11,0KW UNFIL
SINAMICS G120C RATED POWER 11,0KW WITH 150% OVERLOAD FOR 3 SEC 3AC380-480V +10/-20% 47-63HZ UNFILTERED I/O-INTERFACE: 6DI, 2DO,1AI,1AO SAFE TORQUE OFF INTEGRATED FIELDBUS: USS/ MODBUS RTU PROTECTION: IP20/ UL OPEN TYPE SIZE: FSC 295X140X203(HXWXD) EXTERNAL 24V

  • Save filter
  • Load filter
  • e-mail on update
141
Entries
Filtered by
'
6SL3210-1KE22-6UB1
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Application example SINAMICS S/G/V: Simple acyclic Funktions Blocks for Controlling a SINAMICS in TIA Portal

This entry contains additional SIMATIC function blocks that support you in various functions of the SINAMICS drive system.

08/05/2020
ID: 109760317
(9)
FAQ SINAMICS G120C: Which information is on the Rating Plate Label?

What kind of Information can be found on the Rating Plate Label.

08/03/2020
ID: 109781073
(0)
FAQ Startdrive V14 SP1 and V15: Download fails with "Communication: A call to an internal xDD.component library function failed!"

When the Technology Unit (p595) is modified in the drive, the download may fail.

06/25/2020
ID: 109780594
(0)
Application example SINAMICS G: Load sharing for two coupled drives

Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.

06/17/2020
ID: 109774232
(1)
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
(0)
Product note SINAMICS G120: Sales and delivery release for firmware version 4.7 SP10 HF6

Effective immediately, SINAMICS G120 firmware version 4.7 SP10 HF6 is released for sales and general delivery.

05/06/2020
ID: 109755811
(1)
FAQ SINAMICS G: Currently available firmware releases and the upgrade/downgrade options

Summary SINAMICS G inverters are supplied ready to use. The functionality of the devices offered depends on the installed firmware version. Most of the inverters have loadable firmware versions and can be upgraded as required.

05/06/2020
ID: 67364620
(15)
FAQ Which PROFINET nodes support automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

Automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

05/06/2020
ID: 36752540
(9)
Application example SINAMICS, SIMOTION, SINUMERIK, SIMOTICS: Safety functions PFH/PFD - values

In accordance with IEC 61508, IEC61511, IEC 62061 and ISO 13849-1, failure probabilities in the form of a PFH/PFD value (Probability of Failure per Hour/ Probability of Failure on Demand) have to be indicated for safety functions.

05/06/2020
ID: 76254308
(13)
Download SINAMICS firmware version 4.7 SP10 HF6 for SINAMICS G120 (CU240B/E-2, CU250S-2), G120P (CU230P-2), G120C, G120D (CU240D-2, CU250D-2), G110M and SIMATIC ET200pro FC-2 products

In this entry you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.7 SP10 HF6.

04/29/2020
ID: 109756820
(4)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

03/20/2020
ID: 108993276
(22)
Manual SINAMICS G120C FSAA - FSC

09/2018, Installation Manual, A5E41925927A - AC

For products:6SL3210-1KE., 6SL3210-1KE..
03/12/2020
ID: 109778773
(0)
Manual SINUMERIK / SIMOTION / SINAMICS Industrial Security

02/2020, Configuration Manual, 6FC5397-5EP40-6BA1

03/03/2020
ID: 108862708
(14)
Certificate Functional Safety/Safety of Machinery, Manufacturer Declaration, Manufacturer

Safety Manufacturers Declaration 668.DCO.BD.2001.40.043

01/15/2020
ID: 68704859
(1)
Manual Using SINAMICS G120 / G120C / S120 Blocksize converters in marine applications

11/2019, Application Manual, A5E48346362A

12/19/2019
ID: 109774201
(1)
FAQ Information about product-related environmental protection

Validity: Products of the Operating Company DI (Digital Industries) and Business Unit SI CP (Control Products) and Business Unit SI LP (Low Voltage Products) of Siemens AG.

12/18/2019
ID: 39200038
(20)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.MENRo.BD.02.2001.009

11/26/2019
ID: 61862976
(1)
Manual Intelligent Operator Panel 2 (IOP-2)

10/2019, FW V2.5 SP1, Operating Instructions, A5E39549448B AG, (null)

11/25/2019
ID: 109773402
(0)
Certificate Declaration of Conformity, RCM, ACMA

RCM-Declaration 668.Moroc.BD.50.1910.001_19-10-22

10/22/2019
ID: 53387102
(0)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

Declaration de conformite 668.Moroc.BC.50.1910.001

10/22/2019
ID: 109769126
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...