6SL3210-1NE22-6AL0
SINAMICS PM230 IP20-FSC-A-400V-11KW
SINAMICS G120 Power Module PM230 with integrated Class A filter Degree of protection IP20 380-480 V 3 AC +10/-10% 47-63 Hz Power low overload: 11kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature 0 to +40 °C (LO) 355x 140x 165 (HxWxD), FSC without Control Unit and operating unit released for CU240B/E-2 and CU230P-2 Firmware version V4.4 or higher Note: PM230 supported no safety
- Save filter
- Load filter
- email on update
EC Declaration of Conformity 664.MENRo.BC.02.1802.012
Summary For several applications, it is necessary to operate several motors on one converter (multi-motor operation). Multi-motor operation involves operating several identical motors connected to one (single axis) converter belonging to the SINAMICS G family.
Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer A5E42465701A
With SINAMICS V20, G110, G110D, G110M. G120C, G120P, G120, G120D, S110 and S120 converters, you can implement a broad range of applications (see SINAMICS application examples).
08/2016, Hardware installation manual, A5E34331322B AB
Validity: Products of the divisions DF (Digital Factory) and PD (Process Industries and Drives) of Siemens AG.
Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (SINAMICS G120) A5E38408164A
Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (SINAMICS G120) A5E38402365A
Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A
Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A
This is a list with power loss data for many components for a control panel
Effective immediately, SINAMICS G120 firmware version 4.7 SP6 HF5 is released for sale and general delivery.
EPLAN Electric P8 is a CAE system for the electrical configuring of electric equipment (e.g. control cabinets). It supports the designer in the configuring, documentation and management of projects.
The technical documentation for the four product families is provided online in the Siemens Industry Online Support.
- TIA Portal - An Overview of the Most Important Documents and Links - Motion
- TIA Portal - An Overview of the Most Important Documents and Links - Communication
- TIA Portal - An Overview of the Most Important Documents and Links - Industrial Controls
- SITOP Power Supply in the Online Support
- Easy Entry in LOGO! and SIMATIC S7-1200