6SL3210-1PE16-1UL0
SINAMICS G120 PM240-2 IP20 FSA-U 2,2KW
SINAMICS G120 POWER MODULE PM240-2 STANDARD WITHOUT FILTER WITH BUILT IN BRAKING CHOPPER 3AC380-480V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 1,5KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP 0 TO +50 DEG C OUTPUT LOW OVERLOAD: 2,2KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP 0 TO +40 DEG C 196 X 73 X 165 (HXWXD), FSA PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL

  • Save filter
  • Load filter
  • email on update
42
Entries
Filtered by
'
6SL3210-1PE16-1UL0
'
 
Entries per page: 20 50 100
...
1
2
3
...
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
(0)
FAQ SINAMICS PM240-2/PM240P-2/SINAMICS G120C: Advantages of an integrated DC link reactor

The new PM240-2 Power Modules – in frame sizes FSD … FSF replace the previous PM240 Power Modules, they replace the PM340 Power Modules – and therefore also extend the power range of the SINAMICS S120 AC/AC. The PM240P-2 Power Modules replace the PM230 Power Modules in IP20 of the SINAMICS G120P – and therefore also extend the power range here.

06/25/2018
ID: 109749021
(11)
Certificate Functional Safety/Safety of Machinery, Manufacturer Declaration, Manufacturer

Safety Manufacturers Declaration 668.DCOBC0318.40.049

04/10/2018
ID: 59441951
(1)
Certificate SINAMICS G120

SEMI F47 Certificat BC.40.1801.010

03/26/2018
ID: 53096016
(2)
Certificate Functional Safety/Safety of Machinery, SIL-Declaration of conformity, TÜV (technischer Überwachungsverein)

Safety Certificate Z10-17-07-59719-024

03/21/2018
ID: 68812830
(0)
FAQ SINAMICS G120, G120C: Notes on complying with EMC limit values with unfiltered devices

An external line-side supplementary filter must be used so that the unfiltered PM240-2, G120C, PM240P-2, PM240-2 PT power units comply with EMC Class C3 according to EN61800-3.

03/07/2018
ID: 109750634
(1)
FAQ SINAMICS G: Preconditions to operate several motors on one converter (multi-motor operation).

Summary For several applications, it is necessary to operate several motors on one converter (multi-motor operation). Multi-motor operation involves operating several identical motors connected to one (single axis) converter belonging to the SINAMICS G family.

11/20/2017
ID: 84049346
(7)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer A5E42465701A

09/22/2017
ID: 109750611
(0)
Manual SINAMICS G120, Power Module PM240-2, FSA, FSB, FSC

09/2016, Compact Operating Instructions, A5E37968360

02/06/2017
ID: 55644590
(1)
FAQ SINAMICS G120 PM240-2: Information about Branch Circuit Protection and SCCR according to UL and IEC.

More products are now available which will provide Branch Circuit Protection for the G120 PM240-2 200 volt and 400 volt Inverter Power Modules. This FAQ is released to publicise the newly available options as an interim measure before the G120 PM240-2 Operating Instructions are updated.

01/24/2017
ID: 109479152
(3)
FAQ SINAMICS G120: Fan behavior

Applies to SINAMICS G110D/G110M, G120/G120C/G120D Power Modules

01/13/2017
ID: 109744237
(5)
FAQ SINAMICS V/ G/ S: Supported SIMOTICS motors

With SINAMICS V20, G110, G110D, G110M. G120C, G120P, G120, G120D, S110 and S120 converters, you can implement a broad range of applications (see SINAMICS application examples).

12/12/2016
ID: 100426622
(4)
FAQ Information about product-related environmental protection

Validity: Products of the divisions DF (Digital Factory) and PD (Process Industries and Drives) of Siemens AG.

08/04/2016
ID: 39200038
(15)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (SINAMICS G120) A5E38408164A

07/21/2016
ID: 109739358
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (SINAMICS G120) A5E38402365A

07/21/2016
ID: 109739362
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
(0)
Application example SINAMICS G120: Dimensioning and commissioning of serial hoisting equipment

Serial Hoisting equipment is moving loads along a vertical axis. Due to the active load, one has to pay attention to various technical conditions when dimensioning and commissioning a hoist drive. ...

07/05/2016
ID: 103156155
(13)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

06/30/2016
ID: 109738656
(0)
FAQ SINAMICS: Compatibility between CUA3x and PM240-2

CUA31 supports PM240-2 only from hardware 6SL3040-0PA00-0AA1 version D on and above CUA32 supports PM240-2 only from hardware 6SL3040-0PA01-0AA0 version C on and above

05/31/2016
ID: 109737902
(4)
 
Entries per page: 20 50 100
...
1
2
3
...