6SL3210-1PE28-8UL0
SINAMICS PM240-2 IP20-FSE-U-400V-45kW
SINAMICS G120 POWER MODULE PM240-2 WITHOUT FILTER WITH BUILT IN BRAKING CHOPPER 3AC380-480V +10/-20% 47-63HZ OUTPUT HIGH OVERLOAD: 37KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -20 TO +50 DEG C (HO) OUTPUT LOW OVERLOAD: 45kW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -20 TO +40 DEG C (LO) 551 X 275 X 237 (HXWXD), FSE PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.7 HF8

  • Save filter
  • Load filter
  • email on update
46
Entries
Filtered by
'
6SL3210-1PE28-8UL0
'
 
Entries per page: 20 50 100
...
1
2
3
...
Download SIMARIS therm 2.3

Power loss calculation for the right design of system cabinets

09/18/2018
ID: 109482729
(21)
Catalog/Brochure The innovative synchronous-reluctance drive system with SIMOTICS motors and SINAMICS converters

2018, Brochure, PDLD-B10002-03-7600

08/30/2018
ID: 109757277
(0)
Product note Sinamics PM240-2 braking chopper duty cycle update

With immediate effect the maximum braking chopper duty cycle of Sinamics PM240-2 FS (Frame Size) D to F 3AC 200 V, 3AC 400 V and 3AC 690 V is upgraded from 5% to 50% based on 240 seconds cycle under 40 °C ambient temperature. The update is released both from IEC and UL/CSA perspective. The overview table for the maximum braking chopper duty cycle of Sinamics PM240-2 is presented in Table 1-3.

08/30/2018
ID: 109760188
(0)
Catalog/Brochure Catalog D 31.1: SINAMICS Inverters for Single-Axis Drives Built-In Units

PDF Update 06/2018, Catalog, E86060-K5531-A111-A1-7600

08/28/2018
ID: 109755273
(2)
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
(0)
FAQ SINAMICS PM240-2/PM240P-2/SINAMICS G120C: Advantages of an integrated DC link reactor

The new PM240-2 Power Modules – in frame sizes FSD … FSF replace the previous PM240 Power Modules, they replace the PM340 Power Modules – and therefore also extend the power range of the SINAMICS S120 AC/AC. The PM240P-2 Power Modules replace the PM230 Power Modules in IP20 of the SINAMICS G120P – and therefore also extend the power range here.

06/25/2018
ID: 109749021
(11)
Certificate Test Certificates, UL, UL

C E R T I F I C A T E O F C O M P L I A N C E 20161024-E121068

06/05/2018
ID: 109758138
(0)
Manual SINAMICS G120 NEMA 1/UL TYPE 1 KIT

05/2018, Product Information, A5E41412033-006

06/04/2018
ID: 109758096
(0)
Manual Safety Integrated Function Manual for SINAMICS G110M, G120, G120C, G120D and SIMATIC ET 200pro FC-2

04/2018, FW V4.7 SP10, Function Manual, A5E34261271B AF

04/18/2018
ID: 109757227
(2)
Manual SINAMICS G120 inverter with CU250S-2 Control Unit

04/2018, FW V4.7 SP10, Operating Instructions, A5E31759476B AG

For products: 6SL3246-0BA22-1., 6SL321.-1P., 6SL3225-0BE.
04/18/2018
ID: 109757229
(3)
Manual SINAMICS G120 inverter with CU230P-2 Control Units

04/2018, FW V4.7 SP10, Operating Instructions, A5E34257946B AF

04/18/2018
ID: 109757231
(3)
Manual SINAMICS G120 converters with CU240B-2 and CU240E-2 Control Units

04/2018, FW V4.7 SP10, Operating Instructions, A5E34259001B AF

04/16/2018
ID: 109757230
(1)
Certificate Functional Safety/Safety of Machinery, Manufacturer Declaration, Manufacturer

Safety Manufacturers Declaration 668.DCOBC0318.40.049

04/10/2018
ID: 59441951
(1)
Certificate SINAMICS G120

SEMI F47 Certificat BC.40.1801.010

03/26/2018
ID: 53096016
(2)
Certificate Functional Safety/Safety of Machinery, SIL-Declaration of conformity, TÜV (technischer Überwachungsverein)

Safety Certificate Z10-17-07-59719-024

03/21/2018
ID: 68812830
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.MENRo.BC.02.1802.012

03/21/2018
ID: 58275445
(0)
FAQ SINAMICS G120, G120C: Notes on complying with EMC limit values with unfiltered devices

An external line-side supplementary filter must be used so that the unfiltered PM240-2, G120C, PM240P-2, PM240-2 PT power units comply with EMC Class C3 according to EN61800-3.

03/07/2018
ID: 109750634
(1)
Certificate Declaration of Conformity, C-TICK, Manufacturer

C-TICK Declaration 668.DCOBC0218.40.016

03/07/2018
ID: 58344213
(0)
Certificate Test Certificates, UL, UL

UL - CERTIFICATE OF COMPLIANCE 20170630-E192450

03/06/2018
ID: 109756120
(0)
Manual SINAMICS G120 Power Module PM240-2

01/2018, Hardware Installation Manual, A5E33294624B AJ

For products: 6SL321.-1P.
03/05/2018
ID: 109756015
(0)
 
Entries per page: 20 50 100
...
1
2
3
...