Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Example type
6SL3210-5BB21-5AV0
(EAN: 6940408103016 / UPC: 887621204013)
SINAMICS V20, 1AC 230V 1,5KW FILTER A
****spare part**** 200-240 V 1-phase AC -10/+10 rated power 1.5 kW with 150% overload for 60 s integrated filter C2 I/O: 4 DI, 2 DO, 2 AI, 1 AO fieldbus: USS/MODBUS RTU with built-in BOP degree of protection IP20/UL open size: B 140x160x165 (WxHxD)
  • Save filter
  • Load filter
  • e-mail on update
7
Entries
Filtered by
'
6SL3210-5BB21-5AV0
'
and
'
Application example
'
 
Entries per page: 20 50 100
...
1
...
Application example LOGO! CIM - Modbus RTU communication with SINAMICS V20

With the extension of the LOGO! CIM communication module, LOGO! V8 offers you the possibility to control SINAMICS V20 drives using serial communication by means of Modbus RTU protocol.

02/28/2022
ID: 109806055
(1)
Application example SINAMICS G: Load sharing for two coupled drives

Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.

06/17/2020
ID: 109774232
(3)
Application example PI Controller with LOGO! for Simple Applications - Optimum Motor Speed Control (Set 23)

A LOGO! 8 regulates the pressure of a cooling water system by means of controlling a pump. On a display all associated operating data are shown. The set value can be adjusted on the display. The water pressure and the level in the storage tank are measured with appropriate sensors.

06/04/2019
ID: 23753479
(14)
Application example SINAMICS V: Speed Control of a V20 with S7-1200 (TIA Portal) via USS® protocol/MODBUS RTU with HMI

Speed control of a SINAMICS V20 with a SIMATIC S7-1200 CPU via USS- and MODBUS-communication.

01/18/2017
ID: 63696870
(25)
Application example SINAMICS V: Speed Control of a V20 with S7-1500 and ET 200SP via USS® Protocol, with HMI Connection

Speed Control of a SINAMICS V20 with SIMATIC S7-1500 and SIMATIC ET 200SP via USS® Protocol

01/12/2017
ID: 90468030
(5)
Application example Simple Control of a SINAMICS V20 with a SIMATIC S7-1200/1500 via USS

Block for simple control (process data exchange) of a V20 with an S7-1200 or S7-1500 via USS.

01/28/2016
ID: 109480894
(3)
Application example SINAMICS V20 Inverter

11/2012, Getting Started, A5E31406835

11/16/2012
ID: 67274829
(1)
 
Entries per page: 20 50 100
...
1
...