×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Example type
Thumbnail
6SL3210-5BE25-5UV0
(EAN: 6940408102774 / UPC: 887621056254)
SINAMICS V20, 3AC400V 5.5KW UNFILTERED
SINAMICS V20 380-480 V 3AC -15%/+10% 47-6 Rated power 5.5 kW with 150% overload for 60 sec. unfiltered I/O interface: 4 DI, 2 DQ, 2 AI, 1 AO Fieldbus: USS/Modbus RTU with built-in BOP Degree of protection IP20/UL open Size: Size C 184x182x169 (WxHxD)
  • Save filter
  • Load filter
  • e-mail on update
7
Entries
Filtered by
'
6SL3210-5BE25-5UV0
'
and
'
Application example
'
 
Entries per page: 20 50 100
...
1
...
Application example Acyclic communication between S7-1200 and V20 via Modbus

Effective from the firmware version V03.96.00.00 of SINAMICS V20 drive, it supports DS47 in Modbus communication. Then all parameters in V20 drive can be accessed via acyclic communication.

07/01/2020
ID: 109780737
(1)
Application example SINAMICS G: Load sharing for two coupled drives

Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.

06/17/2020
ID: 109774232
(2)
Application example SINAMICS V: Speed Control of a V20 with S7-1200 (TIA Portal) via USS® protocol/MODBUS RTU with HMI

Speed control of a SINAMICS V20 with a SIMATIC S7-1200 CPU via USS- and MODBUS-communication.

01/18/2017
ID: 63696870
(25)
Application example SINAMICS V: Speed Control of a V20 with S7-1500 and ET 200SP via USS® Protocol, with HMI Connection

Speed Control of a SINAMICS V20 with SIMATIC S7-1500 and SIMATIC ET 200SP via USS® Protocol

01/12/2017
ID: 90468030
(5)
Application example Simple Control of a SINAMICS V20 with a SIMATIC S7-1200/1500 via USS

Block for simple control (process data exchange) of a V20 with an S7-1200 or S7-1500 via USS.

01/28/2016
ID: 109480894
(3)
Application example SINAMICS V20 Inverter

11/2012, Getting Started, A5E31406835

11/16/2012
ID: 67274829
(1)
Application example SINAMICS V: Positioning of a V20 using S7-200 (Step7-Micro/WIN) with USS®-protocol

Task Communication between an inverter and a PLC is often required in a diversity of general motion control applications. Taking reciprocating motions for example, communication between a controller (S7-200)and a frequency inverter (SINAMICS V20) takes place with the aid of the USS protocol. ...

11/05/2012
ID: 65688720
(8)
 
Entries per page: 20 50 100
...
1
...