- Save filter
- Load filter
- e-mail on update
With immediate effect, SINAMICS V20 firmware version V03.98.01.00 is for sales release.
With immediate effect, the SINAMICS V20 multi pump function in firmware version V03.94.05.00 is released for sale.
Basically there are two different types of grounding systems, both of which have specific advantages depending on the application.
With immediate effect, SINAMICS V20 firmware version 3.91.05.00 is released for sale.
The technical documentation for the four product families is provided online in the Siemens Industry Online Support.
The output reactors, frame size FSA - FSC (0.37 to 18.5 kW), for SINAMICS G120C/G120P/G120 (with PM230 and PM240-2)/V20 have been released for delivery. ...
Provision of MTBF values for SINUMERIK, SIMODRIVE, SINAMICS, SIMOTION, SIMOTICS and MICROMASTER.