6SL3210-5FB10-8UA0
(EAN: 4042948674314 / UPC: 804766221873)
SINAMICS V90, 1/3 AC 200V 0.75KW
SINAMICS V90 Input voltage: 200-240 V 1/3-phase AC -15%/+10% 10.4 A/5.0 A 45-66 Output voltage: 0 – Input 4.7 A 0-330 Hz Motor: 0.75 kW Degree of protection: IP20 Size C, 80x170x195 (WxHxD)
  • Save filter
  • Load filter
  • e-mail on update
33
Entries
Filtered by
'
6SL3210-5FB10-8UA0
'
 
Entries per page: 20 50 100
...
1
2
...
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.MNERoEco.BL.38.2106.011

06/19/2021
ID: 81554122
(1)
Download SINAMICS V-ASSISTANT Commissioning tool

The latest version of SINAMICS V-ASSISTANT commissioning tool for the device SINAMICS V90 is provided here.

04/14/2021
ID: 109738387
(75)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

UK-Declaration of Conformity 666.MNER.BL.40.2103.001

03/27/2021
ID: 109794938
(0)
Manual SINAMICS V90 Pulse train, USS/Modbus, SIMOTICS S-1FL6 Operating Instructions

02/2021, Operating Instructions, A5E36037884-009

01/21/2021
ID: 109793552
(1)
Manual SIMOTICS S-1FL6 motors

06/2020, Product Information, A5E50240534

06/23/2020
ID: 109780591
(2)
Application example SINAMICS G: Load sharing for two coupled drives

Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.

06/17/2020
ID: 109774232
(2)
Download SINAMICS V90 Pulse train, USS/Modbus (PTI) firmware

Here you can find the SINAMICS V90 Pulse train, USS/Modbus (PTI) firmware.

05/15/2020
ID: 109746211
(2)
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
(0)
Manual SIMOTICS S-1FL6 Servo Motors

09/2019, Installation Manual, A5E41599369-005

01/07/2020
ID: 109775156
(1)
Manual SINAMICS V90, SINAMICS V-ASSISTANT Online Help

04/2019, Operating Manual, A5E36618042-006

01/07/2020
ID: 109775154
(2)
Manual MOTION-CONNECT 300 Cable Product Description

09/2019, Product Information, A5E50544286-001

09/26/2019
ID: 109782916
(0)
Product note LCD display on BOP (Basic Operator Panel) update for SINAMICS V90 200V

With immediate effect, the display on front panel BOP (Basic Operator Panel) of SINAMICS V90 200V is updated from LED (6-digit 7-segment) to LCD (6-digit 7-segment).

07/25/2019
ID: 109769351
(0)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

Declaration de conformite 668.Moroc.BA.50.2001.001

07/11/2019
ID: 109769170
(0)
Catalog/Brochure Catalog D 33: SINAMICS V90 Basic Servo Drive System

May 2019 – Update 02/2021, Catalog, E86060-K5533-A101-A2-7600

For products: D33.V90
05/13/2019
ID: 109758233
(9)
Certificate Functional Safety/Safety of Machinery, Manufacturer Declaration, Manufacturer

Safety Manufacturers Declaration 668.DCOBK-L1118.40.019

02/27/2019
ID: 68807011
(0)
Certificate Declaration of Conformity, RCM, ACMA

RCM-Declaration 667.DCO.BL.40.1811.003

02/27/2019
ID: 109744665
(0)
Certificate EMC, KC

KC-EMC-Registration R-R-S49-V90C200V0_75KT

For products: 6SL3210-5FB10-8UA0
02/27/2019
ID: 109764766
(0)
Manual SINAMICS V90 Pulse train, USS/Modbus, SIMOTICS S-1FL6 Getting Started

12/2018, Getting Started, A5E36037886-006

01/09/2019
ID: 109763149
(2)
FAQ SINAMICS V90 200V: driver shows alarm F31100/F31117/F7452/F7453 randomly

This article mainly introduces in some special conditions, how to check and do the troubleshooting when V90 driver shows alarm F31100, F31117, F7452 and F7453 randomly.

12/06/2018
ID: 109762741
(2)
Product note Grounding the 24V power supply for SINAMICS drive systems

Basically there are two different types of grounding systems, both of which have specific advantages depending on the application.

09/28/2018
ID: 109760646
(1)
 
Entries per page: 20 50 100
...
1
2
...