×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3211-0AB12-5UA1
G110 CPM110 1AC230 0,25KW UF AIN IP20
****spare part**** SINAMICS G110-CPM110 AC Drive, unfiltered 200-240 V 1 AC+10/-10% 47-63 Hz analog input CT: 0.25 kW; VT: 0.25 kW CT overload: 150% 60 s 150x 90x 116 (HxWxD) degree of protection IP20 ambient temperature -10+50 °C without BOP without RS-485 interface

  • Save filter
  • Load filter
  • e-mail on update
53
Entries
Filtered by
'
6SL3211-0AB12-5UA1
'
 
Entries per page: 20 50 100
...
1
2
3
...
Product note SINAMICS converter for single-axis drives: Enhancement of power loss data to include partial-load operation

Energy efficiency and power loss data of SINAMICS converters in conformance with ecodesign standard IEC 61800-9-2 and ecodesign regulation (EU) 2019/1781.

06/22/2021
ID: 94059311
06/19/2021
ID: 61784467
04/10/2021
ID: 109795347
FAQ SINAMICS G: Currently available firmware releases and the upgrade/downgrade options

Summary SINAMICS G inverters are supplied ready to use. The functionality of the devices offered depends on the installed firmware version. Most of the inverters have loadable firmware versions and can be upgraded as required.

01/25/2021
ID: 67364620
FAQ MICROMASTER 4 (MM4), SINAMCIS G120x/G110x: Information regarding the serial number.

This FAQ applies only to the SINAMICS G120x/ G110x and MICROMASTER 4 inverters.

10/14/2020
ID: 7016746
FAQ SINAMICS G: Which information is on the Rating Plate Label?

What kind of Information can be found on the Rating Plate Label.

08/03/2020
ID: 109781073
Application example SINAMICS G: Load sharing for two coupled drives

Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.

06/17/2020
ID: 109774232
Product note Type cancellation of SINAMICS G110 , effective Oct 1st, 2020

Type cancellation of SINAMICS G110 including selected options

06/10/2020
ID: 109780320
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
Manual SINAMICS G110 Getting Started

01/2020, Getting Started, A5E00445514A - AF

04/21/2020
ID: 109779509
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

03/20/2020
ID: 108993276
Manual SINUMERIK / SIMOTION / SINAMICS Industrial Security

02/2020, Configuration Manual, 6FC5397-5EP40-6BA1

03/03/2020
ID: 108862708
FAQ Alternative SINAMICS V20 products for SINAMICS G110

SINAMICS V20 offers restricted compatibility compared to SINAMICS G110. This document advises about main migration products of SINAMICS G110.

02/13/2020
ID: 109766919
07/11/2019
ID: 109769170
Product note Phase-out announcement of SINAMICS G110 standard drives

Effective October 1st, 2019 the SINAMICS G110 standard drives including selected options will be withdrawn from the active marketing phase and managed as a product to be phased out..

07/10/2019
ID: 109769053
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

12/27/2018
ID: 109738656
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
Certificate Test Certificates, UL, UL

C E R T I F I C A T E O F C O M P L I A N C E 20161024-E121068

06/05/2018
ID: 109758138
Certificate Test Certificates, UL, UL

UL - CERTIFICATE OF COMPLIANCE 20161024-E121068

03/20/2018
ID: 109756598
Certificate EMC, KC

KC-EMC-Registration 668.KC.Bx.1112.41.001

07/10/2017
ID: 68691787
 
Entries per page: 20 50 100
...
1
2
3
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit