6SL3211-0AB22-2UB1
G110 CPM110 1AC230 2,2KW UF USS IP20
SINAMICS G110-CPM110 AC Drive, unfiltered 200-240V1AC+10/-10% 47-63Hz RS485 interface (USS protocol) CT: 2.2kW; VT: 2.2kW CT overload: 150% 60s 181x 184x 152 (HxWxD) Degree of protection IP20 Ambient temperature -10+50 °C without BOP without analog input

  • Save filter
  • Load filter
  • email on update
47
Entries
Filtered by
'
6SL3211-0AB22-2UB1
'
 
Entries per page: 20 50 100
...
1
2
3
...
Certificate Test Certificates, UL, UL

UL - CERTIFICATE OF COMPLIANCE 20161024-E121068

03/20/2018
ID: 109756598
(0)
FAQ SINAMICS G: Currently available firmware releases and the upgrade/downgrade options

Summary SINAMICS G inverters are supplied ready to use. The functionality of the devices offered depends on the installed firmware version. Most of the inverters have loadable firmware versions and can be upgraded as required.

10/27/2017
ID: 67364620
(8)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer A5E42465701A

09/22/2017
ID: 109750611
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.MENRo.BA.02.1707.007

07/27/2017
ID: 61784467
(0)
Certificate EMC, KC

KC-EMC-Registration 668.KC.Bx.1112.41.001

07/10/2017
ID: 68691787
(1)
Manual SINUMERIK / SIMOTION / SINAMICS Industrial Security

05/2017, Configuration Manual, 6FC5397-5EP40-6BA0

04/26/2017
ID: 108862708
(12)
FAQ MICROMASTER 4, SINAMICS G110: Unfiltered inverters with line filters.

Unfiltered (industrial) variable speed drive must be able to be installed in a power drive system in compliance with category C3 EMC requirements for CE certification.

03/31/2017
ID: 109746435
(0)
FAQ MICROMASTER 4 (MM4), SINAMICS G110 / G120 (CU 2x0x): RS232 / USB Adapter

My PG/PC has only USB ports. How can I go online to my inverter using USS protocol?

02/18/2017
ID: 24072800
(0)
FAQ SINAMICS V/ G/ S: Supported SIMOTICS motors

With SINAMICS V20, G110, G110D, G110M. G120C, G120P, G120, G120D, S110 and S120 converters, you can implement a broad range of applications (see SINAMICS application examples).

12/12/2016
ID: 100426622
(4)
Manual SINAMICS G110 Getting Started

06/2017, Getting Started, A5E00445514A - AD

11/15/2016
ID: 109743037
(3)
FAQ Information about product-related environment protection

Validity: Products of the divisions DF (Digital Factory) and PD (Process Industries and Drives) of Siemens AG.

08/04/2016
ID: 39200038
(15)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (SINAMICS G120) A5E38408164A

07/21/2016
ID: 109739358
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (SINAMICS G120) A5E38402365A

07/21/2016
ID: 109739362
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

06/30/2016
ID: 109738656
(0)
FAQ How do you insert error messages of a frequency converter (SINAMICS and MICROMASTER) in a WinCC flexible or WinCC (TIA Portal) project?

Display error messages of a frequency converter

04/26/2016
ID: 47520881
(5)
FAQ STARTER: Incorrect addressing the inverter after installing STARTER SSP

After downloading and installing STARTER, the SSP (SINAMICS Support Packages) may not have been installed correctly due to deviations from the prescribed installation steps.

04/04/2016
ID: 67757457
(0)
FAQ MICROMASTER 4 (MM4), SINAMICS G110, SINAMICS V20: Operation on a Type A residual current circuit breaker.

This FAQ applies only to the SINAMICS G110, SINAMICS V20;and MICROMASTER 4 inverters.

04/04/2016
ID: 49232264
(1)
FAQ SINAMICS G110: How to establish a USS connection.

This FAQ applies only to the SINAMICS G110.

04/04/2016
ID: 39747607
(1)
 
Entries per page: 20 50 100
...
1
2
3
...