×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date

6SL3220-2YE60-1CB0
G120X IP20 380...480V 400kW FSH C3
SINAMICS G120X Rated power: 400 kW at 135% 3 s or 110% 60 s, 100% 240 s; RFI suppression filter For category C3 3AC380-480V+10/-20% 47-63Hz Ambient temperature 0 to +45 °C Size: FSH Degree of protection IP20 / UL open type With Basic Operator Panel With IO expansion Fieldbus integrated: MODBUS RTU, BACnet MS/TP,USS

  • Save filter
  • Load filter
  • e-mail on update
21
Entries
Filtered by
'
6SL3220-2YE60-1CB0
'
 
Entries per page: 20 50 100
...
1
2
...
 
Entries per page: 20 50 100
...
1
2
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit