×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3220-2YH60-1CP0
G120X IP20 500...690V 400kW FSH C3
SINAMICS G120X Rated power: 400 kW at 135% 3 s or 110% 60 s, 100% 240 s; RFI suppression filter for category C3 3AC500-690V+10/-20% 47-63Hz Ambient temperature 0 to +45 °C Size: FSH Degree of protection IP20 / UL open type With Basic Operator Panel With IO expansion Fieldbus integrated: PROFIBUS DP

  • Save filter
  • Load filter
  • e-mail on update
21
Entries
Filtered by
'
6SL3220-2YH60-1CP0
'
 
Entries per page: 20 50 100
...
1
2
...
Product note SINAMICS converter for single-axis drives: Enhancement of power loss data to include partial-load operation

Energy efficiency and power loss data of SINAMICS converters in conformance with ecodesign standards EN 50598 and IEC 61800-9-2.

09/01/2020
ID: 94059311
(1)
Product note The SINAMICS G120X PROFINET GSDML files and PROFIBUS GSD files

You can find the PROFINET GSDML files and PROFIBUS GSD files for the SINAMICS G120X drive system here.

08/27/2020
ID: 109763250
(1)
Manual Intelligent Operator Panel 2 (IOP-2)

06/2020, FW V2.6, Operating Instructions, A5E39549448B AH, (null)

08/20/2020
ID: 109781592
(0)
Manual SINAMICS G120X converter

07/2020, FW V1.03, Operating Instructions, A5E44751209B AE

08/03/2020
ID: 109781534
(1)
Manual Protective Devices for SINAMICS G120X

07/2020, Product Information, A5E46274639A AG

For products:6SL3220.
07/07/2020
ID: 109762895
(1)
Product note Delivery release for SINAMICS G120X PN FDI Package V1.0 HF1

The product of SINAMICS G120X PN FDI Package V1.0 HF1 with Profinet (PN) interface has been released for delivery. The reason for the revision is correction and improvement.

06/04/2020
ID: 109768192
(0)
Product note The SINAMICS G120X Firmware V1.03.00

With the immediately effect the SINAMICS G120X firmware version V1.03.00 is released for download.

For products:6SL3220.
06/03/2020
ID: 109771049
(0)
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
(0)
Catalog/Brochure Catalog D 31.5 SINAMICS Converters for Single-Axis Drives – SINAMICS G120X infrastructure converters for HVAC/Water/Wastewater

PDF 03/2020 - Update 08/2020, Catalog, E86060-K5531-A151-A3-7600

03/27/2020
ID: 109765290
(1)
Manual SINAMICS G120X

12/2019, Compact Hardware Installation Instructions, A5E45631727A-AF

For products:6SL3220.
03/02/2020
ID: 109778510
(0)
FAQ Information about product-related environmental protection

Validity: Products of the Operating Company DI (Digital Industries) and Business Unit SI CP (Control Products) and Business Unit SI LP (Low Voltage Products) of Siemens AG.

12/18/2019
ID: 39200038
(20)
FAQ How to obtain and install the G120X PROFINET GSDML or PROFIBUS GSD file directly from the G120X Control Unit into a TIA Portal project

Startdrive does not support SINAMICS G120X. If you want to establish a PROFINET or PROFIBUS network connection to a G120X, or add it to an existing configuration, you have to use a GSDML or GSD file.

For products:6SL3220.
10/28/2019
ID: 109772109
(1)
Product note SINAMICS G120X FDI Package

Here you will find the FDI Package files for the drive system SINAMICS G120X.

09/18/2019
ID: 109766204
(0)
FAQ Why does your Smart Access Module (SAM) remain in the "Initializing database" state?

Possible reasons for a persistent "Initializing database" state

04/15/2019
ID: 109765499
(1)
FAQ Operation of SINAMICS G120X on the public low-voltage system

Equipment and systems operated on the public low-voltage grid must comply with the limits for electromagnetic interference (immunity and emission) defined in the relevant standards. The requirements are higher than for industrial networks, particularly with regard to interference emission.

For products:6SL3220.
02/01/2019
ID: 109763708
(0)
Product note Delivery release for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400 V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are now released for delivery. This extends the product range of Line Harmonics Filters to include new versions for the PM240-2 FSD to FSG Power Modules and SINAMICS G120X converters in frame sizes FSB to FSG.

02/01/2019
ID: 109763411
(0)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products A5E46425702A_001

01/17/2019
ID: 109763347
(0)
Product note Release for sale for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are hereby released for sale. The delivery release is scheduled for Jan. 2019.

01/14/2019
ID: 109762971
(1)
Product note Sales release for output reactor 690 V G120X/G120 PM240-2 3 up to 250 kW

The output reactors for the 690 V voltage class, which can be used together with the SINAMICS G120 PM240-2 Power Module and the SINAMICS G120X converter, are hereby released for sale. Delivery release is scheduled for January 2019.

12/28/2018
ID: 109762769
(2)
FAQ SINAMICS V/ G/ S: Supported SIMOTICS motors

With SINAMICS V20, G110, G110D, G110M. G120C, G120P, G120X, G120, G120D, S110 and S120 converters, you can implement a broad range of applications (see SINAMICS application examples).

12/12/2016
ID: 100426622
(4)
 
Entries per page: 20 50 100
...
1
2
...