×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3220-3YE36-0UP0
G120X IP20 380...480V 37kW FSD UF
SINAMICS G120X rated power: 37 kW at 110% 60s, 100% 240s unfiltered 380-480V3AC+10/-20% 47-63Hz ambient temperature -20 to +45 °C frame size: FSD degree of protection IP20 / UL open type painting 3C2 with Intelligent Operator Panel without IO expansion fieldbus integrated: PROFIBUS DP

  • Save filter
  • Load filter
  • e-mail on update
5
Entries
Filtered by
'
6SL3220-3YE36-0UP0
'
 
Entries per page: 20 50 100
...
1
...
Product note SINAMICS converter for single-axis drives: Enhancement of power loss data to include partial-load operation

Energy efficiency and power loss data of SINAMICS converters in conformance with ecodesign standards EN 50598 and IEC 61800-9-2.

09/01/2020
ID: 94059311
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
FAQ Information about product-related environmental protection

Validity: Products of the Operating Company DI (Digital Industries) and Business Unit SI CP (Control Products) and Business Unit SI LP (Low Voltage Products) of Siemens AG.

12/18/2019
ID: 39200038
Certificate General Product Approval, China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products A5E46425702A_001

01/17/2019
ID: 109763347
Product note Technical Online-Documentation for SINUMERIK, SINAMICS, SIMOTION and SIMOTICS

The technical documentation for the four product families is provided online in the Siemens Industry Online Support.

10/14/2015
ID: 109476679
 
Entries per page: 20 50 100
...
1
...