×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3220-3YE56-0CP0
G120X IP20 380...480V 315kW FSH C3
SINAMICS G120X Rated power: 315 kW at 135% 3 sec or 110% 60 sec, 100% 240 sec; RFI suppression filter For category C3 3AC380-480V+10/-20% 47-63Hz Ambient temperature 0 to +45 °C Size: FSH Degree of protection IP20 / UL open type With Intelligent Operator Panel Without IO expansion Integrated fieldbus: PROFIBUS DP

  • Save filter
  • Load filter
  • e-mail on update
22
Entries
Filtered by
'
6SL3220-3YE56-0CP0
'
 
Entries per page: 20 50 100
...
1
2
...
Product note The SINAMICS G120X PROFINET GSDML files and PROFIBUS GSD files

You can find the PROFINET GSDML files and PROFIBUS GSD files for the SINAMICS G120X drive system here.

08/27/2020
ID: 109763250
Manual Intelligent Operator Panel 2 (IOP-2)

06/2020, FW V2.6, Operating Instructions, A5E39549448B AH, (null)

08/20/2020
ID: 109781592
Manual SINAMICS G120X converter

07/2020, FW V1.03, Operating Instructions, A5E44751209B AE

08/03/2020
ID: 109781534
Manual Protective Devices for SINAMICS G120X

07/2020, Product Information, A5E46274639A AG

For products:6SL3220.
07/07/2020
ID: 109762895
Product note 3C3 sales release of all SINAMICS G120X FSA to G versions

Effective immediately, the SINAMICS G120X DP and USS, Modbus RTU, and BACnet MS/TP from FSA to FSJ are released for sale. The G120X is an infrastructure drive optimized for pump/fan applications and is specialized for the water/wastewater (W/WW) industries and building management systems (HVAC).

06/08/2020
ID: 109762168
Product note Delivery release for SINAMICS G120X PN FDI Package V1.0 HF1

The product of SINAMICS G120X PN FDI Package V1.0 HF1 with Profinet (PN) interface has been released for delivery. The reason for the revision is correction and improvement.

06/04/2020
ID: 109768192
Product note The SINAMICS G120X Firmware V1.03.00

With the immediately effect the SINAMICS G120X firmware version V1.03.00 is released for download.

For products:6SL3220.
06/03/2020
ID: 109771049
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
Manual SINAMICS G120X

12/2019, Compact Hardware Installation Instructions, A5E45631727A-AF

For products:6SL3220.
03/02/2020
ID: 109778510
FAQ Information about product-related environmental protection

Validity: Products of the Operating Company DI (Digital Industries) and Business Unit SI CP (Control Products) and Business Unit SI LP (Low Voltage Products) of Siemens AG.

12/18/2019
ID: 39200038
Application example Speed Control of SINAMICS G120X with SIMATIC

The SIMATIC S7-1200/1500 can be operated as a PROFINET-Controller. Hereby the SINAMICS G120X (PROFINET version) can be controlled by the SIMATIC as PROFINET-Device. This example shows how to do speed control with the drive controlled by the PLC.

10/31/2019
ID: 109772227
FAQ How to obtain and install the G120X PROFINET GSDML or PROFIBUS GSD file directly from the G120X Control Unit into a TIA Portal project

Startdrive does not support SINAMICS G120X. If you want to establish a PROFINET or PROFIBUS network connection to a G120X, or add it to an existing configuration, you have to use a GSDML or GSD file.

For products:6SL3220.
10/28/2019
ID: 109772109
Product note SINAMICS G120X FDI Package

Here you will find the FDI Package files for the drive system SINAMICS G120X.

09/18/2019
ID: 109766204
FAQ Why does your Smart Access Module (SAM) remain in the "Initializing database" state?

Possible reasons for a persistent "Initializing database" state

04/15/2019
ID: 109765499
FAQ Operation of SINAMICS G120X on the public low-voltage system

Equipment and systems operated on the public low-voltage grid must comply with the limits for electromagnetic interference (immunity and emission) defined in the relevant standards. The requirements are higher than for industrial networks, particularly with regard to interference emission.

For products:6SL3220.
02/01/2019
ID: 109763708
Product note Delivery release for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400 V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are now released for delivery. This extends the product range of Line Harmonics Filters to include new versions for the PM240-2 FSD to FSG Power Modules and SINAMICS G120X converters in frame sizes FSB to FSG.

02/01/2019
ID: 109763411
Certificate General Product Approval, China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products A5E46425702A_001

01/17/2019
ID: 109763347
Product note Release for sale for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are hereby released for sale. The delivery release is scheduled for Jan. 2019.

01/14/2019
ID: 109762971
Product note Sales release for output reactor 690 V G120X/G120 PM240-2 3 up to 250 kW

The output reactors for the 690 V voltage class, which can be used together with the SINAMICS G120 PM240-2 Power Module and the SINAMICS G120X converter, are hereby released for sale. Delivery release is scheduled for January 2019.

12/28/2018
ID: 109762769
 
Entries per page: 20 50 100
...
1
2
...