×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3220-3YE62-0CB0
G120X IP20 380...480V 450kW FSJ C3
SINAMICS G120X Rated power: 450 kW at 135% 3 sec or 110% 60 sec, 100% 240 sec; RFI suppression filter For category C3 3AC380-480V+10/-20% 47-63Hz Ambient temperature 0 to +45 °C Size: FSJ Degree of protection IP20 / UL open type With Intelligent Operator Panel Without IO expansion Integrated fieldbus: MODBUS RTU, BACnet MS/TP,USS

  • Save filter
  • Load filter
  • e-mail on update
22
Entries
Filtered by
'
6SL3220-3YE62-0CB0
'
 
Entries per page: 20 50 100
...
1
2
...
 
Entries per page: 20 50 100
...
1
2
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit