×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3220-3YH40-0UB0
G120X IP20 500...690V 55kW FSE UF
SINAMICS G120X rated power: 55 kW at 110% 60s, 100% 240s unfiltered 500-690V3AC+10/-20% 47-63Hz ambient temperature -20 to +45 °C frame size: FSE degree of protection IP20 / UL open type painting 3C2 with Intelligent Operator Panel without IO expansion fieldbus integrated: MODBUS RTU, BACnet MS/TP,USS

  • Save filter
  • Load filter
  • e-mail on update
5
Entries
Filtered by
'
6SL3220-3YH40-0UB0
'
 
Entries per page: 20 50 100
...
1
...
 
Entries per page: 20 50 100
...
1
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit