6SL3223-0DE32-2AA0
(EAN: 4019169458238 / UPC: 887621054021)
SINAMICS PM230-IP55-FSD-A-400V 22KW
SINAMICS G120P POWER MODULE PM230 WITH BUILT IN CL. A FILTER PROTECTION IP55 / UL TYPE12 3AC380-480V +10/-10% 47-63HZ OUTPUT LOW OVERLOAD: 22KW FOR 110% 60S,100% 240S AMBIENT TEMP 0 TO +40 DEG C(LO) 640 X 320 X 329 (HXBXT), FSD WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU230P-2 FIRMWARE-VERSION V4.3.2

  • Save filter
  • Load filter
  • e-mail on update
47
Entries
Filtered by
'
6SL3223-0DE32-2AA0
'
 
Entries per page: 20 50 100
...
1
2
3
...
Product note Sales release of new interconnection variants for SINAMICS G115D motor mounted and SINAMICS G115D wall mounted

With immediate effect, new interconnection variants have been released for sales for SINAMICS G115D motor mounted and SINAMICS G115D wall mounted.

09/21/2021
ID: 109799906
(1)
Certificate Declaration of Conformity, UK Declaration of Conformity, Manufacturer

UK-Declaration of Conformity, SINAMICS G120P 666.MNER.BT.40.2107.002

07/20/2021
ID: 109799691
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer 664.MNERoEco.BT.38.2107.002

07/20/2021
ID: 109762787
(0)
Product note SINAMICS converter for single-axis drives: Enhancement of power loss data to include partial-load operation

Energy efficiency and power loss data of SINAMICS converters in conformance with ecodesign standard IEC 61800-9-2 and ecodesign regulation (EU) 2019/1781.

06/22/2021
ID: 94059311
(4)
Manual SINAMICS G120 converters with CU240B-2 and CU240E-2 Control Units

10/2020, FW V4.7 SP13, Operating Instructions, A5E34259001B AH

10/23/2020
ID: 109782865
(4)
Manual SINAMICS G120 converter with CU230P-2 Control Units

10/2020, FW V4.7 SP13, Operating Instructions, A5E34257946B AH

10/19/2020
ID: 109782866
(0)
FAQ MICROMASTER 4 (MM4), SINAMCIS G120x/G110x: Information regarding the serial number.

This FAQ applies only to the SINAMICS G120x/ G110x and MICROMASTER 4 inverters.

10/14/2020
ID: 7016746
(2)
Download SIMARIS therm 2.5

Power loss calculation for the right design of system cabinets

08/27/2020
ID: 109482729
(31)
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
(0)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

03/20/2020
ID: 108993276
(23)
Manual SINUMERIK / SIMOTION / SINAMICS Industrial Security

02/2020, Configuration Manual, 6FC5397-5EP40-6BA1

03/03/2020
ID: 108862708
(15)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products A5E38659057A

01/21/2020
ID: 109775641
(0)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

Declaration de conformite 668.Moroc.BC.50.1910.001

10/22/2019
ID: 109769126
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

12/27/2018
ID: 109738656
(0)
FAQ SINAMICS G120, G120C, MICROMASTER MM430, MM440: Notes on complying with EMC limit values with unfiltered devices

An external line-side supplementary filter must be used so that the unfiltered SINAMICS G120 with Power Module PM230, PM240, PM240-2, PM240-2 PT, PM240P-2, PM250, PM340, SINAMICS G120C and MICROMASTER MM430, MM440 power units comply with EMC Class C3 according to EN61800-3.

11/15/2018
ID: 109750634
(2)
Certificate Test Certificates, UL, UL

CERTIFICATE OF COMPLIANCE 20151230-E121068

09/04/2018
ID: 109760409
(0)
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
(1)
Catalog/Brochure Catalog D 35: SINAMICS G120P and SINAMICS G120P Cabinet pump, fan, compressor converters

June 2018, Catalog, PDF(E86060-K5535-A101-A5-7600)

For products: 6SL3...-.....-....
05/24/2018
ID: 109745777
(8)
Certificate Declaration of Conformity, C-TICK, Manufacturer

C-TICK Declaration 668.DCOBC0218.40.016

03/07/2018
ID: 58344213
(0)
FAQ SINAMICS G: Preconditions to operate several motors on one converter (multi-motor operation).

Summary For several applications, it is necessary to operate several motors on one converter (multi-motor operation). Multi-motor operation involves operating several identical motors connected to one (single axis) converter belonging to the SINAMICS G family.

11/20/2017
ID: 84049346
(11)
 
Entries per page: 20 50 100
...
1
2
3
...