Thumbnail
6SL3223-0DE33-0AA0
(EAN: 4019169458245 / UPC: 040892867879)
SINAMICS PM230-IP55-FSD-A-400V 30KW
SINAMICS G120P POWER MODULE PM230 CON FILTRO INTEGRADO CL. A GRADO DE PROT. IP55 / UL TYPE12 3AC380-480V +10/-10% 47-63HZ POTENCIA LOW OVERLOAD: 30KW CON 110% 60S,100% 240S TEMP. AMB. 0 A +40 GRD C (LO) 640 X 320 X 329 (AXAXP), FSD SIN CONTROL UNIT NI UNIDAD DE CONTROL APROBADO PARA CU230P-2 A PARTIR DE LA VERSION FIRMWARE V4.3.2
  • Guardar filtro
  • Cargar filtro
  • Correo electrónico con actualización
15
Artículos
Filtrado según
'
6SL3223-0DE33-0AA0
'
 
Artículos por página: 20 50 100
...
1
...
Certificado Declaration of Conformity, UK Declaration of Conformity, Fabricante

UK-Declaration of Conformity, SINAMICS G120P 666.MNER.BT.40.2107.002

20/07/2021
ID: 109799691
(0)
Certificado Declaration of Conformity, EC/EU-Declaration of Conformity, Fabricante

Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer 664.MNERoEco.BT.38.2107.002

20/07/2021
ID: 109762787
(0)
Manual Convertidor SINAMICS G120 con las Control Units CU240B-2 y CU240E-2

10/2020, FW V4.7 SP13, Instrucciones de servicio, A5E34259001E AH

23/10/2020
ID: 109782865
(4)
Manual Convertidor SINAMICS G120 con las Control Units CU230P-2

10/2020, FW V4.7 SP13, Instrucciones de servicio, A5E34257946E AH

23/10/2020
ID: 109782866
(0)
Certificado China-RoHS, Fabricante

Statement to China-RoHS directive for Low-voltage products A5E38659057A

21/01/2020
ID: 109775641
(0)
Certificado Declaration of Conformity, Declaration of Conformity, Fabricante

Declaration de conformite 668.Moroc.BC.50.1910.001

22/10/2019
ID: 109769126
(0)
Certificado China-RoHS, Fabricante

Statement to China-RoHS directive for Low-voltage products

27/12/2018
ID: 109738656
(0)
Certificado Test Certificates, UL, UL

CERTIFICATE OF COMPLIANCE 20151230-E121068

04/09/2018
ID: 109760409
(0)
Certificado Declaration of Conformity, C-TICK, Fabricante

C-TICK Declaration 668.DCOBC0218.40.016

07/03/2018
ID: 58344213
(0)
Certificado Test Certificates, Declaration of the Compliance with the order, Fabricante

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer A5E38402365A

21/07/2016
ID: 109739362
(0)
Certificado Test Certificates, Declaration of the Compliance with the order, Fabricante

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer A5E38408164A

21/07/2016
ID: 109739358
(0)
Certificado Test Certificates, Declaration of the Compliance with the order, Fabricante

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer A5E38572797A

21/07/2016
ID: 109739354
(0)
Certificado Test Certificates, Declaration of the Compliance with the order, Fabricante

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer A5E38402476A

21/07/2016
ID: 109739357
(0)
Manual Manual de configuración Directrices de montaje CEM 01/2012

(PH1), 01/2012, Manual de configuración, 6FC5297-0AD30-0EP3

16/05/2012
ID: 60612658
(14)
Manual SINAMICS G120P Power Module PM230 (IP20)

06/2011, Getting Started, A5E03460238A

05/07/2011
ID: 51421059
(1)
 
Artículos por página: 20 50 100
...
1
...
Hay disponibles 46 artículos en inglés.
Haga clic aquí para ver estos artículos.