6SL3224-0BE25-5UA0
SINAMICS PM240-IP20-FSC-U-400V-5,5KW
SINAMICS G120 POWER MODULE PM240 WITHOUT FILTER WITH BULT IN BRAKING CHOPPER 3AC380-480V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 5,5KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -10 TO +50 DEG C OUTPUT LIGHT OVERLOAD: 7,5KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -10 TO +40 DEG C 334 X 189 X 185 (HXWXD), FSC PROTECTION IP20 WITHOUT CONTROL UNIT AND BOP

  • Save filter
  • Load filter
  • email on update
60
Entries
Filtered by
'
6SL3224-0BE25-5UA0
'
 
Entries per page: 20 50 100
...
1
2
3
...
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
(0)
Certificate Test Certificates, UL, UL

C E R T I F I C A T E O F C O M P L I A N C E 20120828-E121068

06/12/2018
ID: 109758276
(1)
Manual SINAMICS G120 PM240 Power Modules

12/2017, Hardware Installation Manual, A5E36985441C AC

For products: 6SL3224-0.
04/24/2018
ID: 109757350
(2)
Certificate Functional Safety/Safety of Machinery, Manufacturer Declaration, Manufacturer

Safety Manufacturers Declaration 668.DCOBC0318.40.049

04/10/2018
ID: 59441951
(1)
Certificate SINAMICS G120

SEMI F47 Certificat BC.40.1801.010

03/26/2018
ID: 53096016
(2)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.MENRo.BC.02.1802.012

03/21/2018
ID: 58275445
(0)
Certificate Functional Safety/Safety of Machinery, SIL-Declaration of conformity, TÜV (technischer Überwachungsverein)

Safety Certificate Z10-17-07-59719-024

03/21/2018
ID: 68812830
(0)
FAQ SINAMICS G: Preconditions to operate several motors on one converter (multi-motor operation).

Summary For several applications, it is necessary to operate several motors on one converter (multi-motor operation). Multi-motor operation involves operating several identical motors connected to one (single axis) converter belonging to the SINAMICS G family.

11/20/2017
ID: 84049346
(7)
Manual SINAMICS G120 inverter with CU250S-2 Control Unit

09/2017, FW V4.7 SP9, Operating Instructions, A5E31759476B AF

10/17/2017
ID: 109751322
(0)
Manual SINAMICS G120 inverter with CU230P-2 Control Units

09/2017, FW V4.7 SP9, Operating Instructions, A5E34257946B AE

10/17/2017
ID: 109751316
(2)
Manual SINAMICS G120 converters with CU240B-2 and CU240E-2 Control Units

09/2017, FW V4.7 SP9, Operating Instructions, A5E34259001B AE

10/17/2017
ID: 109751323
(3)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer A5E42465701A

09/22/2017
ID: 109750611
(0)
Certificate EMC, KC

KC-EMC-Registration 668.KC.BC.1212.41.001

07/10/2017
ID: 109748983
(0)
Application example SINAMICS G: Speed control of a G110M/G120/G120C/G120D using S7-300/400F (STEP 7 V5) with PROFINET/PROFIBUS and Safety Integrated and HMI

Speed control of a SINAMICS G120 drive via PROFINET or PROFIBUS DP with a SIMATIC S7-300/400.

07/04/2017
ID: 60441457
(6)
Product note SINAMICS Inverters for Single-Axis Drives: Expansion of power loss data to include partial-load operation

Energy efficiency and losses data of SINAMICS frequency converters according the European ecodesign recommendation EN 50598.

07/03/2017
ID: 94059311
(0)
Manual SINUMERIK / SIMOTION / SINAMICS Industrial Security

05/2017, Configuration Manual, 6FC5397-5EP40-6BA0

04/26/2017
ID: 108862708
(13)
FAQ SINAMICS G120: Fan behavior

Applies to SINAMICS G110D/G110M, G120/G120C/G120D Power Modules

01/13/2017
ID: 109744237
(5)
Product note Announcement that SINAMICS G120 PM240 power range up to 132 kW will be phased out and replaced with the new PM240-2 power module

The new SINAMICS G120 PM240-2 will soon replace the current SINAMICS G120 PM240 range rated up to 132 kW. Rating classes 160 to 250 kW will continue to be available as SINAMICS G120 PM240.

12/08/2016
ID: 109743213
(0)
FAQ Information about product-related environmental protection

Validity: Products of the divisions DF (Digital Factory) and PD (Process Industries and Drives) of Siemens AG.

08/04/2016
ID: 39200038
(15)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (SINAMICS G120) A5E38408164A

07/21/2016
ID: 109739358
(0)
 
Entries per page: 20 50 100
...
1
2
3
...