×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3224-0BE33-7UA0
SINAMICS PM240-IP20-FSE-U-400V-37KW
SINAMICS G120 Power Module PM240 Unfiltered With integrated braking chopper 380-480 V 3 AC +10/-10% 47-63 Hz Power high overload: 37 kW At 200% 3s, 150% 57s, 100% 240s Ambient temp. -10 to +50 °C Power low overload: 45 kW At 150% 3s, 110% 57s, 100% 240s Ambient tem. -10 to +40 °C 497 x 275 x 204 (HxWxD), FSE Degree of protection IP20 without Control Unit and BOP

  • Save filter
  • Load filter
  • e-mail on update
67
Entries
Filtered by
'
6SL3224-0BE33-7UA0
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
 
Entries per page: 20 50 100
...
1
2
3
4
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit