×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3225-0BE31-1AA1
SINAMICS PM250-IP20-FSC-A-400V 11KW
SINAMICS G120 Power Module PM 250 with integrated Class A filter capable of energy recovery. 380-480 V 3 AC +10/-10% 47-63 Hz Power high overload: 11kW at 200% 3s, 150% 57s, 100% 240 s; Ambient temperature 0 to +50 °C Power low overload: 15kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature 0 to +40 °C 334x 189x 185 (HxWxD), FSC Degree of protection IP20 without Control Unit and BOP

  • Save filter
  • Load filter
  • e-mail on update
45
Entries
Filtered by
'
6SL3225-0BE31-1AA1
'
 
Entries per page: 20 50 100
...
1
2
3
...
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products A5E38659057A

01/21/2020
ID: 109775641
FAQ Information about product-related environmental protection

Validity: Products of the Operating Company DI (Digital Industries) and Business Unit SI CP (Control Products) and Business Unit SI LP (Low Voltage Products) of Siemens AG.

12/18/2019
ID: 39200038
11/27/2019
ID: 58275445
10/22/2019
ID: 109769126
Download SIMARIS therm 2.5

Power loss calculation for the right design of system cabinets

09/16/2019
ID: 109482729
03/18/2019
ID: 59441951
FAQ SINAMICS G120, G120C, MICROMASTER MM430, MM440: Notes on complying with EMC limit values with unfiltered devices

An external line-side supplementary filter must be used so that the unfiltered SINAMICS G120 with Power Module PM230, PM240, PM240-2, PM240-2 PT, PM240P-2, PM250, PM340, SINAMICS G120C and MICROMASTER MM430, MM440 power units comply with EMC Class C3 according to EN61800-3.

11/15/2018
ID: 109750634
08/28/2018
ID: 109755273
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
Certificate Test Certificates, UL, UL

CERT I F ICAT E OF COMP L IANCE 20120828-E121068

06/13/2018
ID: 109758313
Application example SINAMICS, SIMOGEAR, SIMATIC: Lift for Automotive Industry

Task Lifts are used in the automotive industry to move the car bodies between different levels. The lift can be equipped with a skid conveyor or an electric monorail system. Present belt lifts run the position in the drive to relief the PLC. To increase energy efficiency, drives with energy recov...

05/24/2018
ID: 102950703
Certificate SINAMICS G120

SEMI F47 Certificat BC.40.1907.011

03/26/2018
ID: 53096016
03/07/2018
ID: 58344213
FAQ SINAMICS G: Preconditions to operate several motors on one converter (multi-motor operation).

Summary For several applications, it is necessary to operate several motors on one converter (multi-motor operation). Multi-motor operation involves operating several identical motors connected to one (single axis) converter belonging to the SINAMICS G family.

11/20/2017
ID: 84049346
Certificate EMC, KC

KC-EMC-Registration 668.KC.Bx.1112.41.001

07/10/2017
ID: 68691787
Product note SINAMICS Inverters for Single-Axis Drives: Expansion of power loss data to include partial-load operation

Energy efficiency and losses data of SINAMICS frequency converters according the European ecodesign recommendation EN 50598.

07/03/2017
ID: 94059311
03/06/2017
ID: 109744553
FAQ SINAMICS G120: Fan behavior

Applies to G110D/G110M,G120/G120C/G120D/G120X/G120XA Power Modules

01/13/2017
ID: 109744237
 
Entries per page: 20 50 100
...
1
2
3
...