×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
6SL3243-0BB30-1PA3
(EAN: 4042948665886 / UPC: 887621273101)
SINAMICS G120 CU230P-2 DP
SINAMICS G120 Control Unit CU230P-2 DP integrated PROFIBUS DP 6 DI, 3 DO, 4 AI, 2 AO 1 motor temperature sensor input 2 PSU-out (10 V DC, 24 V DC) 1 PSU-in (24 V DC) USB and MMC interface Degree of protection IP20
  • Save filter
  • Load filter
  • e-mail on update
166
Entries
Filtered by
'
6SL3243-0BB30-1PA3
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Certificate Declaration of Conformity, UL, UL

Certificate of Compliance, Report Reference E224314-20110502 E224314

11/16/2021
ID: 109804687
(0)
Certificate Declaration of Conformity, UL, UL

Certificate of Compliance, Report Reference E355661-20200927 UL-US-2018212-2 / UL-CA-2014572-2

11/16/2021
ID: 109804686
(1)
FAQ SINAMICS G115D and SINAMICS G120D (CU2x0D-2x): How to cascaded, projected, 24 Volt power supply be between several units, "switched" and a "non-switched".

The 24 Volt power supply of the SINAMICS G115D and SINAMICS G120D can be cascaded between several control units and further devices, e.g. SIRIUS M200D, via plug connectors x01 and x02.

11/11/2021
ID: 26986267
(0)
Application example SINAMICS G: Control of a G120 with Allen-Bradley controller (Compact/ControlLogix with RSLogix 5000) via EtherNet/IP

The SINAMICS drive family offers both PROFINET and EtherNet/IP software stacks for the SINAMICS G120 series which is easily selected by a parameter setting in the standard SINAMICS firmware.

11/05/2021
ID: 82843076
(19)
Application example SINAMICS DriveSim Basic

SINAMICS DriveSim Basic provides easy-to-use models for PROFIdrive-enabled SINAMICS drives, so you can create a digital twin of your drive.

10/21/2021
ID: 109798225
(19)
Certificate Declaration of Conformity, UK Declaration of Conformity, Manufacturer

UK-Declaration of Conformity, SINAMICS G120P 666.MNER.BT.40.2107.002

07/20/2021
ID: 109799691
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer 664.MNERoEco.BT.38.2107.002

07/20/2021
ID: 109762787
(0)
Application example SINAMICS S/G/V: Simple acyclic Funktions Blocks for Controlling a SINAMICS in TIA Portal

This entry contains additional SIMATIC function blocks that support you in various functions of the SINAMICS drive system.

07/14/2021
ID: 109760317
(11)
Manual Intelligent Operator Panel 2 (IOP-2)

07/2021, FW V2.7, Operating Instructions, A5E39549448B AJ, (null)

06/11/2021
ID: 109798705
(0)
FAQ SINAMICS G: Currently available firmware releases and the upgrade/downgrade options

Summary SINAMICS G inverters are supplied ready to use. The functionality of the devices offered depends on the installed firmware version. Most of the inverters have loadable firmware versions and can be upgraded as required.

01/25/2021
ID: 67364620
(21)
Product note SINAMICS firmware version 4.7 SP13 HF4 for SINAMICS G120 (CU240B/E-2, CU250S-2), G120P (CU230P-2), G120C, G120D (CU240D-2, CU250D-2), G110M, and SIMATIC ET200pro FC-2, G115D products

In this entry you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.7 SP13 HF4

12/11/2020
ID: 109781019
(2)
Manual SINAMICS G fieldbuses: PROFINET, PROFIBUS, EtherNet/IP, CANopen, USS, Bacnet, Modbus, P1

11/2020, FW V4.7 SP13, Function Manual, A5E34229197B AG

12/03/2020
ID: 109791930
(0)
FAQ SINAMICS: Message A30042 "Fan has reached its maximum operating hours"

For the fans used in SINAMICS S and G inverters, the intended service life is usually 40,000 hours. To ensure that the inverter remains operational, you must then replace the fan(s) and reset the operating hour counter (p0251, p0254).

11/25/2020
ID: 109480518
(11)
Manual SINAMICS G120 converter with CU230P-2 Control Units

10/2020, FW V4.7 SP13, Operating Instructions, A5E34257946B AH

10/19/2020
ID: 109782866
(0)
FAQ MICROMASTER 4 (MM4), SINAMICS G: Information regarding the serial number

This FAQ applies only to the SINAMICS G110x, G115D, G120x and MICROMASTER 4 inverters.

10/14/2020
ID: 7016746
(2)
Download SINAMICS firmware version 4.7 SP9 HF1 for the SINAMICS products G120 (CU230P-2, CU240B/E-2, CU250S-2), G120C, G120D (CU240D-2, CU250D-2), G110M and SIMATIC ET200pro FC-2

In this entry you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.7 SP9 HF1.

10/07/2020
ID: 109750507
(1)
Manual SINAMICS G120, CU230P-2 Control Units

09/2020 FW 4.7 SP13, List Manual, A5E33838102

For products: 6SL3243-0BB30-1.
10/06/2020
ID: 109782303
(1)
Product note SINAMICS G120: Sales and delivery release for firmware version 4.7 SP13

Effective immediately, SINAMICS G120 firmware version 4.7 SP13 is released for sales and general delivery.

08/20/2020
ID: 109781149
(0)
FAQ SINAMICS G: Which information is on the Rating Plate Label?

What kind of Information can be found on the Rating Plate Label.

08/03/2020
ID: 109781073
(0)
Manual SINAMICS G120 Control Unit Adapter Kit CUA20

05/2020, Compact Hardware Installation Instructions, A5E47612934A-AC

06/29/2020
ID: 109780674
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...