×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product
Search product
Entry type
 
Date
Thumbnail

6SL3244-0BB00-1PA1
SINAMICS G120 CU240B-2 DP
SINAMICS G120 Control Unit CU240B-2 DP B type PROFIBUS DP 4 DI, 1 DO, 1 AI, 1 AO PTC/KTY/Thermoclick Interface USB and SD/MMC interface Degree of protection IP20 Ambient temperature 0 to +50 °C without Power Module

  • Save filter
  • Load filter
  • e-mail on update
168
Entries
Filtered by
'
6SL3244-0BB00-1PA1
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit