6SL3244-0BB13-1FA0
SINAMICS G120 CU240E-2 PN-F
SINAMICS G120 CU240E-2 PN-F Control Unit E-type Safety Integrated STO F-type SS1, SLS, SSM, SDI PROFINET interface 6 DI, 3 DQ, 2 AI, 2 AQ, max. 3 F-DI PTC/KTY interface USB and SD/MMC interface Degree of protection IP20 Ambient temperature 0 to +50 °C without Power Module

  • Save filter
  • Load filter
  • email on update
189
Entries
Filtered by
'
6SL3244-0BB13-1FA0
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Application example SINAMICS S/G/V: Simple cyclic Funktions Blocks for Controlling a SINAMICS in TIA Portal

09/12/2018
ID: 109747655
(2)
Application example SINAMICS S/G/V: Simple acyclic Funktions Blocks for Controlling a SINAMICS in TIA Portal

This entry contains additional SIMATIC function blocks that support you in various functions of the SINAMICS drive system.

09/12/2018
ID: 109760317
(2)
FAQ SINAMICS G120C/CU240B-2/CU240E-2/CU250S-2/CU230P-2 with firmware V4.7 SP9 HF1: Firmware upgrade using MMC/SD card

This FAQ applies to SINAMICS G120C/CU240B-2/CU240E-2/CU250S-2/CU230P-2 delivered with firmware V4.7 SP9 HF1 (all communication protocol and safety variants).

09/05/2018
ID: 109760219
(0)
Catalog/Brochure Catalog D 31.1: SINAMICS Inverters for Single-Axis Drives Built-In Units

PDF Update 06/2018, Catalog, E86060-K5531-A111-A1-7600

08/28/2018
ID: 109755273
(2)
Application example SIMATIC - Failsafe library LDrvSafe to control the Safety Integrated functions of the SINAMICS drive family

The library includes fail-safe SIMATIC S7 blocks to implement various Safety applications in conjunction with a S7-1200F, 1500F and SINAMICS drives coupled through PROFIsafe.

08/07/2018
ID: 109485794
(53)
FAQ SINAMICS G: Currently available firmware releases and the upgrade/downgrade options

Summary SINAMICS G inverters are supplied ready to use. The functionality of the devices offered depends on the installed firmware version. Most of the inverters have loadable firmware versions and can be upgraded as required.

07/25/2018
ID: 67364620
(9)
Application example Operating mode selection in conjunction with functional safety

When implementing operating mode selection with functional safety, questions frequently arise regarding the requirements to be implemented. This application example is based on a practical safety concept - which is frequently used.

07/19/2018
ID: 109757316
(2)
FAQ Why, with GSDML files for SINAMICS drives, is the "Hardware interrupt triggers" field displayed with the selection box for hardware interrupt OBs?

The SINAMICS drives do not support hardware interrupts. The "Hardware interrupt triggers" field is displayed by STEP 7 also with SINAMICS drives, but it has no function.

07/16/2018
ID: 109758575
(0)
Application example SINAMICS Positioning a G110M/G120 (Startdrive) with S7-1500 (TO) via PROFINET/PROFIBUS with Safety Integrated and HMI

This application example shows how to configure the positioning function of a SIMATIC S7-1500 and offers a HMI to test the functions.

07/12/2018
ID: 81666970
(10)
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
(0)
Application example SINAMICS G: Axis positioning with the "SINA_POS" block

The positioning of the SINAMICS G120 drive works with the function of the Basic positioner (Epos) and the function block "SINA_POS".

07/10/2018
ID: 109736845
(4)
Application example SINAMICS G: Controlling a speed axis with the “SINA_SPEED” block

A SINAMICS G120 drive is used as a speed axis and is controlled with a SIMATIC S7-1200 with the “SINA_SPEED” block.

07/10/2018
ID: 109485727
(6)
Application example SINAMICS G: Retrieving status messages with VPN connections

A VPN connection (virtual private network) allows you to access an automation system from anywhere.

07/10/2018
ID: 109746858
(3)
Application example SINAMICS G: Speed Control of a G110M / G120 (Startdrive) with S7-1500 (TO) via PROFINET or PROFIBUS with Safety Integrated (via Terminal) and HMI

SIMATIC S7-1500 CPUs support the connection of PROFIdrive-capable drives via PROFINET or PROFIBUS as a speed axis or positioning axis.

07/10/2018
ID: 78788716
(8)
Download SINAMICS G110M, G120, G120C, G120D, G120P: EDS files for Ethernet/IP communication

Here you will find the EDS files for Ethernet/IP communication files for the drive system SINAMICS G110M, G120, G120C, G120D, G120P. The EDS files for Ethernet/IP are used to allow the configuration tools to recognize the SINAMICS via the ODVA AC drive profile.

06/14/2018
ID: 78026217
(0)
FAQ Which PROFINET nodes support automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

Automatic commissioning (device replacement without interchangeable medium) with topological configuration and device replacement without topological configuration?

05/16/2018
ID: 36752540
(8)
Download SINAMICS firmware version 4.7 SP10 HF1 for SINAMICS G120 (CU240B/E-2, CU250S-2), G120P (CU230P-2), G120C, G120D (CU240D-2, CU250D-2), G110M and SIMATIC ET200pro FC-2 products

In this entry you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.7 SP10 HF1.

05/14/2018
ID: 109756820
(2)
Product note SINAMICS G120: Sales and delivery release for firmware version 4.7 SP10 HF1

Effective immediately, SINAMICS G120 firmware version 4.7 SP10 HF1 is released for sales and general delivery.

05/09/2018
ID: 109755811
(0)
Manual Fieldbuses SINAMICS G: PROFINET, PROFIBUS, EtherNet/IP, CANopen, USS, Bacnet, Modbus, P1

04/2018, FW V4.7 SP10, Function Manual, A5E34229197B AE

04/24/2018
ID: 109757336
(0)
Manual Safety Integrated Function Manual for SINAMICS G110M, G120, G120C, G120D and SIMATIC ET 200pro FC-2

04/2018, FW V4.7 SP10, Function Manual, A5E34261271B AF

04/18/2018
ID: 109757227
(2)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...