6SL3244-0BB13-1PA0
SINAMICS G120 CU240E-2 DP-F
SINAMICS G120 CONTROL UNIT CU240E-2 DP-F E-TYPE SAFETY INTEGRATED STO, SS1, SLS, PROFIBUS DP 6DI, 3DO, 2AI, 2AO, MAX 3F-DI PTC/KTY INTERFACE USB- AND SD/MMC-INTERFACE PROTECTION IP20 AMBIENT TEMP 0 TO +50 DEG C WITHOUT POWER MODULE AND PANEL

  • Save filter
  • Load filter
  • email on update
117
Entries
Filtered by
'
6SL3244-0BB13-1PA0
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Application example SINAMICS S/G/V: Simple acyclic Funktions Blocks for Controlling a SINAMICS in TIA Portal

This entry contains additional SIMATIC function blocks that support you in various functions of the SINAMICS drive system.

09/12/2018
ID: 109760317
(2)
Application example SINAMICS S/G/V: Simple cyclic Funktions Blocks for Controlling a SINAMICS in TIA Portal

09/12/2018
ID: 109747655
(2)
Application example SIMATIC - Failsafe library LDrvSafe to control the Safety Integrated functions of the SINAMICS drive family

The library includes fail-safe SIMATIC S7 blocks to implement various Safety applications in conjunction with a S7-1200F, 1500F and SINAMICS drives coupled through PROFIsafe.

08/07/2018
ID: 109485794
(53)
FAQ SINAMICS G: Currently available firmware releases and the upgrade/downgrade options

Summary SINAMICS G inverters are supplied ready to use. The functionality of the devices offered depends on the installed firmware version. Most of the inverters have loadable firmware versions and can be upgraded as required.

07/25/2018
ID: 67364620
(9)
Application example SINAMICS Positioning a G110M/G120 (Startdrive) with S7-1500 (TO) via PROFINET/PROFIBUS with Safety Integrated and HMI

This application example shows how to configure the positioning function of a SIMATIC S7-1500 and offers a HMI to test the functions.

07/12/2018
ID: 81666970
(10)
Application example SINAMICS G: Axis positioning with the "SINA_POS" block

The positioning of the SINAMICS G120 drive works with the function of the Basic positioner (Epos) and the function block "SINA_POS".

07/10/2018
ID: 109736845
(4)
Application example SINAMICS G: Controlling a speed axis with the “SINA_SPEED” block

A SINAMICS G120 drive is used as a speed axis and is controlled with a SIMATIC S7-1200 with the “SINA_SPEED” block.

07/10/2018
ID: 109485727
(6)
Application example SINAMICS G: Retrieving status messages with VPN connections

A VPN connection (virtual private network) allows you to access an automation system from anywhere.

07/10/2018
ID: 109746858
(3)
Application example SINAMICS G: Speed Control of a G110M / G120 (Startdrive) with S7-1500 (TO) via PROFINET or PROFIBUS with Safety Integrated (via Terminal) and HMI

SIMATIC S7-1500 CPUs support the connection of PROFIdrive-capable drives via PROFINET or PROFIBUS as a speed axis or positioning axis.

07/10/2018
ID: 78788716
(8)
Certificate Functional Safety/Safety of Machinery, Manufacturer Declaration, Manufacturer

Safety Manufacturers Declaration 668.DCOBC0318.40.049

04/10/2018
ID: 59441951
(1)
Certificate Functional Safety/Safety of Machinery, SIL-Declaration of conformity, TÜV (technischer Überwachungsverein)

Safety Certificate Z10-17-07-59719-024

03/21/2018
ID: 68812830
(0)
Certificate Declaration of Conformity, C-TICK, Manufacturer

C-TICK Declaration 668.DCOBC0218.40.016

03/07/2018
ID: 58344213
(0)
Application example SINAMICS, SIMOTION, SINUMERIK, SIMOTICS: Safety functions PFH/PFD - values

In accordance with IEC 61508, IEC61511, IEC 62061 and ISO 13849-1, failure probabilities in the form of a PFH/PFD value (Probability of Failure per Hour/ Probability of Failure on Demand) have to be indicated for safety functions.

01/11/2018
ID: 76254308
(11)
Product note SINAMICS & SIMOTICS S/M/L/T Motion Control Motors: Discontinuation of the KTY84-130 temperature sensor

Discontinuation of the KTY84-130 temperature sensor / Impact on SIMOTICS motors for Motion Control, motor spindles (Fa. Weiss) SINAMICS, SINUMERIK, SIMOTION

10/16/2017
ID: 109478106
(5)
Application example SINAMICS G: Heavyduty starting script

In many applications it is necessary to overcome a breakaway torque when starting before the motor can approach its setpoint, with in some instances a significantly lower torque. For instance, this is the case for a reaction extruder.

09/28/2017
ID: 109750763
(1)
Certificate EMC, KC

KC-EMC-Registration 668.KC.Bx.1112.41.001

07/10/2017
ID: 68691787
(1)
Application example SINAMICS G: Speed control of a G110M/G120/G120C/G120D using S7-300/400F (STEP 7 V5) with PROFINET/PROFIBUS and Safety Integrated and HMI

Speed control of a SINAMICS G120 drive via PROFINET or PROFIBUS DP with a SIMATIC S7-300/400.

07/04/2017
ID: 60441457
(6)
FAQ SINAMICS G/S: Direct connection HMI to Drive

Establishing a connection directly from the HMI to the Drive. This can be used to monitor/modify/Control the Drive.

06/29/2017
ID: 109748667
(0)
FAQ Automation Tasks in 10 minutes or less - Drives and Motion

Simple drive and motion control can be a huge benefit for any engineer because you can quickly and efficiently add standard drives and motion to your application.

03/17/2017
ID: 109476213
(1)
Product note Delivery release "SINAMICS MMC 32 Mb memory card" for SINAMICS G120, ET 200S FC and ET 200pro FC

The SINAMICS G MMC 32 Mb (6SL3254-0BM00-0AA0) memory card is available as a spare part with immediate effect.

01/10/2017
ID: 109743501
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...