6SL3246-0BA22-1FA0
SINAMICS CU250S-2 PN
SINAMICS G120 CONTROL UNIT CU250S-2 PN INTEGRIERT PROFINET SUPPORT OF VECTOR CONTROL, EASY POSITIONING EPOS VIA EXTENDED FUNCTION LICENSE 4 CONFIGURABLE DI/DO, 6 DI (3 F-DI), 5 DI, 3 DO (1 F-DO), 2 AI, 2 AO SAFETY INTEGRATED STO, SBC, SS1 FURTHER SAFETY FUNCTIONS VIA EXTENDED SAFETY LICENSE ENCODER: D-CLIQ + HTL/TTL/SSI, RESOLVER/HTL VIA TERMINAL PROTECTION IP20 USB- AND SD/MMC-INTERFACE

  • Save filter
  • Load filter
  • email on update
160
Entries
Filtered by
'
6SL3246-0BA22-1FA0
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Manual SINAMICS G120 inverter with CU250S-2 Control Unit

04/2018, FW V4.7 SP10, Operating Instructions, A5E31759476B AG

For products: 6SL3246-0BA22-1., 6SL321.-1P., 6SL3225-0BE.
04/18/2018
ID: 109757229
(0)
Manual Safety Integrated Function Manual for SINAMICS G110M, G120, G120C, G120D and SIMATIC ET 200pro FC-2

04/2018, FW V4.7 SP10, Function Manual, A5E34261271B AF

04/18/2018
ID: 109757227
(1)
Manual Function Manual Basic Positioner

04/2018, FW V4.7 SP10, Function Manual, A5E34257659B AE

For products: 6SL3246-0BA22-1.
04/18/2018
ID: 109757228
(0)
Certificate Functional Safety/Safety of Machinery, Manufacturer Declaration, Manufacturer

Safety Manufacturers Declaration 668.DCOBC0318.40.049

04/10/2018
ID: 59441951
(1)
Application example SIMATIC - Failsafe library LDrvSafe to control the Safety Integrated functions of the SINAMICS drive family

The library includes fail-safe SIMATIC S7 blocks to implement various Safety applications in conjunction with a S7-1200F, 1500F and SINAMICS drives coupled through PROFIsafe.

03/22/2018
ID: 109485794
(44)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.MENRo.BC.02.1802.012

03/21/2018
ID: 58275445
(0)
Certificate Functional Safety/Safety of Machinery, SIL-Declaration of conformity, TÜV (technischer Überwachungsverein)

Safety Certificate Z10-17-07-59719-024

03/21/2018
ID: 68812830
(0)
Certificate Declaration of Conformity, C-TICK, Manufacturer

C-TICK Declaration 668.DCOBC0218.40.016

03/07/2018
ID: 58344213
(0)
Manual Intelligent Operator Panel 2 (IOP-2)

01/2018, FW V2.1 SP1, Operating Instructions, A5E39549448B AD, (null)

02/26/2018
ID: 109755879
(0)
Application example SINAMICS, SIMOTION, SINUMERIK, SIMOTICS: Safety functions PFH/PFD - values

In accordance with IEC 61508, IEC61511, IEC 62061 and ISO 13849-1, failure probabilities in the form of a PFH/PFD value (Probability of Failure per Hour/ Probability of Failure on Demand) have to be indicated for safety functions.

01/11/2018
ID: 76254308
(9)
Application example Communication with SINAMICS via MODBUS interface

Description of communication with MODBUS RTU and MODBUS TCP.

12/12/2017
ID: 35928944
(1)
Manual Distributed inverter box

11/2017, Equipment Manual, A5E43491109B AA

11/23/2017
ID: 109752155
(0)
FAQ SINAMICS G: Preconditions to operate several motors on one converter (multi-motor operation).

Summary For several applications, it is necessary to operate several motors on one converter (multi-motor operation). Multi-motor operation involves operating several identical motors connected to one (single axis) converter belonging to the SINAMICS G family.

11/20/2017
ID: 84049346
(6)
Certificate PROFINET-Certification, Profibus Nutzerorganisation e.V. (PNO)

PROFIenergy Certificate Z40042

11/14/2017
ID: 109737326
(0)
Certificate PROFINET-Certification, Profibus Nutzerorganisation e.V. (PNO)

PROFIsafe Certificat Z20097

11/14/2017
ID: 109737327
(0)
Certificate PROFINET-Certification, Profibus Nutzerorganisation e.V. (PNO)

PROFINET Certificate Z10626

11/14/2017
ID: 109737324
(0)
Certificate PROFINET-Certification, Profibus Nutzerorganisation e.V. (PNO)

PROFIdrive Certificate Z30036

11/14/2017
ID: 109737325
(0)
Download SINAMICS firmware version 4.7 SP9 HF1 for the SINAMICS products G120 (CU230P-2, CU240B/E-2, CU250S-2), G120C, G120D (CU240D-2, CU250D-2), G110M and SIMATIC ET200pro FC-2

In this entry you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.7 SP9 HF1.

11/09/2017
ID: 109750507
(0)
Download SINAMICS G120: PROFINET GSDML files

Here you will find the PROFINET GSDML files for the drive system SINAMICS G120.

11/03/2017
ID: 26641490
(9)
Product note SINAMICS G120: Sales and delivery release for firmware version 4.7 SP9 HF1

Effective immediately, SINAMICS G120 firmware version 4.7 SP9 HF1 is released for sale and general delivery.

11/02/2017
ID: 109750805
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...