6SL3246-0BA22-1PA0
(EAN: 4042948664124 / UPC: 887621263539)
SINAMICS CU250S-2 DP
SINAMICS G120 CONTROL UNIT CU250S-2 DP INTEGRIERT PROFIBUS SUPPORT OF VECTOR CONTROL, EASY POSITIONING EPOS VIA EXTENDED FUNCTION LICENSE 4 CONFIGURABLE DI/DO, 6 DI (3 F-DI), 5 DI, 3 DO (1 F-DO), 2 AI, 2 AO SAFETY INTEGRATED STO, SBC, SS1 FURTHER SAFETY FUNCTIONS VIA EXTENDED SAFETY LICENSE ENCODER: D-CLIQ + HTL/TTL/SSI, RESOLVER/HTL VIA TERMINAL PROTECTION IP20 USB- AND SD/MMC-INTERFACE

  • Save filter
  • Load filter
  • e-mail on update
180
Entries
Filtered by
'
6SL3246-0BA22-1PA0
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Product note Sales release of new interconnection variants for SINAMICS G115D motor mounted and SINAMICS G115D wall mounted

With immediate effect, new interconnection variants have been released for sales for SINAMICS G115D motor mounted and SINAMICS G115D wall mounted.

09/21/2021
ID: 109799906
(1)
Application example SINAMICS DriveSim Basic

SINAMICS DriveSim Basic provides easy-to-use models for PROFIdrive-enabled SINAMICS drives, so you can create a digital twin of your drive.

09/16/2021
ID: 109798225
(16)
Application example SIMATIC - Failsafe library LDrvSafe to control the Safety Integrated functions of the SINAMICS drive family

The library includes fail-safe SIMATIC S7 blocks to implement various Safety applications in conjunction with a S7-1200F, S7-1500F, failsafe Open/Software Controller, SINUMERIK ONE and SINAMICS drives as well as SIMATIC Micro-Drive coupled through PROFIsafe.

09/15/2021
ID: 109485794
(100)
Application example SINAMICS S/G/V: Simple acyclic Funktions Blocks for Controlling a SINAMICS in TIA Portal

This entry contains additional SIMATIC function blocks that support you in various functions of the SINAMICS drive system.

07/14/2021
ID: 109760317
(11)
Application example SINAMICS, SIMOTION, SINUMERIK, SIMOTICS: Safety functions PFH/PFD - values

In accordance with IEC 61508, IEC61511, IEC 62061 and ISO 13849-1, failure probabilities in the form of a PFH/PFD value (Probability of Failure per Hour/ Probability of Failure on Demand) have to be indicated for safety functions.

06/16/2021
ID: 76254308
(13)
Manual Intelligent Operator Panel 2 (IOP-2)

07/2021, FW V2.7, Operating Instructions, A5E39549448B AJ, (null)

06/11/2021
ID: 109798705
(0)
Certificate Functional Safety/Safety of Machinery, SIL-Declaration of conformity, TÜV (technischer Überwachungsverein)

Safety Certificate G_Z10-17-07-59719-024_20-11-26

04/10/2021
ID: 68812830
(0)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

UK-Declaration of Conformity 666.MNER.BC.40.2103.001

04/10/2021
ID: 109795349
(0)
FAQ SINAMICS G: Currently available firmware releases and the upgrade/downgrade options

Summary SINAMICS G inverters are supplied ready to use. The functionality of the devices offered depends on the installed firmware version. Most of the inverters have loadable firmware versions and can be upgraded as required.

01/25/2021
ID: 67364620
(20)
Product note SINAMICS firmware version 4.7 SP13 HF2 for SINAMICS G120 (CU240B/E-2, CU250S-2), G120P (CU230P-2), G120C, G120D (CU240D-2, CU250D-2), G110M, and SIMATIC ET200pro FC-2, G115D products

In this entry you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.7 SP13 HF2

12/11/2020
ID: 109781019
(0)
Manual SINAMICS G fieldbuses: PROFINET, PROFIBUS, EtherNet/IP, CANopen, USS, Bacnet, Modbus, P1

11/2020, FW V4.7 SP13, Function Manual, A5E34229197B AG

12/03/2020
ID: 109791930
(0)
FAQ SINAMICS: Message A30042 "Fan has reached its maximum operating hours"

For the fans used in SINAMICS S and G inverters, the intended service life is usually 40,000 hours. To ensure that the inverter remains operational, you must then replace the fan(s) and reset the operating hour counter (p0251, p0254).

11/25/2020
ID: 109480518
(11)
FAQ Why does the SINAMICS G120/G120C/G120X not start via digital inputs?

How to perform the wiring on the SINAMICS G120/G120C/G120X to control the SINAMICS with the integrated digital inputs.

11/19/2020
ID: 109783087
(1)
Manual SINAMICS G120 converter with CU250S-2 Control Unit

10/2020, FW V4.7 SP13, Operating Instructions, A5E31759476B AJ

For products: 6SL3246-0BA22-1., 6SL321.-1P., 6SL3225-0BE.
10/27/2020
ID: 109782994
(1)
FAQ MICROMASTER 4 (MM4), SINAMCIS G120x/G110x: Information regarding the serial number.

This FAQ applies only to the SINAMICS G120x/ G110x and MICROMASTER 4 inverters.

10/14/2020
ID: 7016746
(2)
Application example SINAMICS G: Control of a G120 with Allen-Bradley controller (Compact/ControlLogix with RSLogix 5000) via EtherNet/IP

The SINAMICS drive family offers both PROFINET and EtherNet/IP software stacks for the SINAMICS G120 series which is easily selected by a parameter setting in the standard SINAMICS firmware.

10/09/2020
ID: 82843076
(18)
Manual Safety Integrated Function Manual for SINAMICS G110M, G120, G120C, G120D, G115D, G110M and SIMATIC ET 200pro FC-2

09/2020, FW V4.7 SP13, Function Manual, A5E34261271B AG

10/08/2020
ID: 109782490
(2)
Download SINAMICS firmware version 4.7 SP9 HF1 for the SINAMICS products G120 (CU230P-2, CU240B/E-2, CU250S-2), G120C, G120D (CU240D-2, CU250D-2), G110M and SIMATIC ET200pro FC-2

In this entry you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.7 SP9 HF1.

10/07/2020
ID: 109750507
(1)
Manual Basic Positioner Function Manual

09/2020, FW V4.7 SP13, Function Manual, A5E34257659B AG

For products: 6SL3246-0BA22-1.
10/06/2020
ID: 109782324
(1)
Manual SINAMICS G120, Control Units CU250S-2

09/2020 FW 4.7 SP13, List Manual, A5E33842890

For products: 6SL3246-0BA22-1.
10/06/2020
ID: 109782287
(1)
 
Entries per page: 20 50 100
...
1
2
3
4
5
...