×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3320-1TE37-5AA3
SINAMICS S120 SINGLE MOTOR MODULE
SINAMICS Single Motor Module Input: 510-720 V DC Output: 0-480V 3AC, 745 A Type rating: 400kW Built-in unit IP00 Internal air cooling incl. Drive-CLiQ cable

  • Save filter
  • Load filter
  • email on update
64
Entries
Filtered by
'
6SL3320-1TE37-5AA3
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
Manual Tests carried out on Medium-Voltage Drives SINAMICS PERFECT HARMONY GH150 6SL382

02/2019, Reference Manual

02/14/2019
ID: 109748264
(0)
Manual Tests carried out on low-voltage converters SINAMICS G150

02/2019, Reference Manual

02/14/2019
ID: 109748247
(1)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

01/14/2019
ID: 108993276
(19)
Application example SINAMICS S120: Application Traversing Drive with DCB Extension

The traversing describes the targeted positioning/placement of the material on the winding coil. While the winder is responsible for the rotation of the winding, the Traversing Drive is responsible for a controlled arrangement of the material on the winding coil.

11/06/2018
ID: 109753102
(2)
Certificate Marine / Shipping, DNV-GL, DNV-GL

Shipping, DNV-GL TAE00002XU

10/30/2018
ID: 109761762
(0)
Certificate General Product Approval, Manufacturer Declaration, Manufacturer

General Product Approval, Manufacturer Declaration, Manufacturer A5E44065886A

10/15/2018
ID: 109755395
(0)
Product note Grounding the 24V power supply for SINAMICS drive systems

Basically there are two different types of grounding systems, both of which have specific advantages depending on the application.

09/28/2018
ID: 109760646
(1)
Application example SINAMICS S120: Linear flying saw application with DCB extension

For processes involving continuous material motion, to be able to cut products into defined lengths, it is important that the cutting unit is synchronized to the material motion during cutting. The unit has to do a positioning back to the starting point after the cut. This functionality was implemented in the flying saw application.

08/30/2018
ID: 109477745
(7)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer A5E45450078A

08/06/2018
ID: 109759697
(0)
Application example SINAMICS S120: Cross-cutter application with DCB extension

For processes involving continuous material motion, to be able to cut products into defined lengths, it is important that the cutting unit is synchronized to the material motion during cutting. Further, between cutting operations, compensating motion must be executed between cutting steps, corresponding to the product length. This functionality was implemented in the cross-cutter application.

08/02/2018
ID: 109477746
(9)
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
(0)
Application example SINAMICS S120 DCB library “GMC” and “Math Extended”

Certain drive tasks use the Drive Control Blocks (DCB) of SINAMICS DCC to realize additional functionalities. Beside the blocks of DCB Standard libraries with additional functions based on SINAMICS DCB Extension are available.

05/16/2018
ID: 72839973
(14)
Application example SIMATIC Library "Library Motion Control SINAMICS" – LMCSINA

The library „Library Motion Control SINAMICS“ – LMCSINA provides the control of the DCB extension based synchronism applications available for SINAMICS S120 as well as for the applications “Flying Saw”, “Cross-cutter”, "Winder" and "Line Tension Control".

05/16/2018
ID: 109479491
(8)
Certificate Functional Safety/Safety of Machinery, Type Examination Certificate

Functional Safety/Safety of Machinery, Type Examination Certificate, DGUV, IFA IFA 1601128

05/08/2018
ID: 109757602
(1)
Certificate General Product Approval, Manufacturer Declaration, Manufacturer

General Product Approval, Manufacturer Declaration, Manufacturer

04/20/2018
ID: 68166127
(1)
Certificate Functional Safety/Safety of Machinery, Manufacturer Declaration, Manufacturer

Safety Manufacturers Declaration 668.DCOBG0318.40.032

04/11/2018
ID: 66209228
(1)
Manual SINAMICS S120 air-cooled chassis power units

03/2018, Equipment Manual, 6SL3097-4AE00-0BP6

03/15/2018
ID: 109756447
(2)
Certificate Test Certificates, UL, UL

UL - CERTIFICATE OF COMPLIANCE 20110701-E192450

03/06/2018
ID: 109756188
(0)
Application example SINAMICS, SIMOTION, SINUMERIK, SIMOTICS: Safety functions PFH/PFD - values

In accordance with IEC 61508, IEC61511, IEC 62061 and ISO 13849-1, failure probabilities in the form of a PFH/PFD value (Probability of Failure per Hour/ Probability of Failure on Demand) have to be indicated for safety functions.

01/11/2018
ID: 76254308
(11)
Certificate General Product Approval, Manufacturer Declaration, Manufacturer

General Product Approval, Manufacturer Declaration, Manufacturer, A5E39014873A

01/05/2018
ID: 109754799
(0)
 
Entries per page: 20 50 100
...
1
2
3
4
...