6SL3325-1TE38-4AA0
SINAMICS S120 SINGLE MOTOR MODULE
SINAMICS S120 Single Motor Module Input: 510-720 V DC Output: 0-480V 3AC, 840 A Type rating: 450kW Built-in unit IP00 Liquid cooling incl. Drive-CLiQ cable

  • Save filter
  • Load filter
  • email on update
50
Entries
Filtered by
'
6SL3325-1TE38-4AA0
'
 
Entries per page: 20 50 100
...
1
2
3
...
Application example SIMATIC Library "Library Motion Control SINAMICS" – LMCSINA

The library „Library Motion Control SINAMICS“ – LMCSINA provides the control of the DCB extension based synchronism applications available for SINAMICS S120 as well as for the applications “Flying Saw”, “Cross-cutter”, "Winder" and "Line Tension Control".

11/21/2017
ID: 109479491
(7)
Application example SINAMICS S120: Cross-cutter application with DCB extension

For processes involving continuous material motion, to be able to cut products into defined lengths, it is important that the cutting unit is synchronized to the material motion during cutting. Further, between cutting operations, compensating motion must be executed between cutting steps, corresponding to the product length. This functionality was implemented in the cross-cutter application.

10/12/2017
ID: 109477746
(7)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer A5E42465701A

09/22/2017
ID: 109750611
(0)
Application example SINAMICS S120: Linear flying saw application with DCB extension

For processes involving continuous material motion, to be able to cut products into defined lengths, it is important that the cutting unit is synchronized to the material motion during cutting. The unit has to do a positioning back to the starting point after the cut. This functionality was implemented in the flying saw application.

09/07/2017
ID: 109477745
(7)
Application example SINAMICS S120 DCB library “GMC” and “Math Extended”

Certain drive tasks use the Drive Control Blocks (DCB) of SINAMICS DCC to realize additional functionalities. Beside the blocks of DCB Standard libraries with additional functions based on SINAMICS DCB Extension are available.

09/07/2017
ID: 72839973
(13)
Certificate EMC, EC-Declaration of Conformity EMC, Manufacturer

EMC, EC-Declaration of Conformity EMC, electromagnetic compatibility A5E37847649A

06/01/2017
ID: 109736809
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

Declaration of Conformity, EC/EU-Declaration of Conformity, machinery compatibility A5E37846492A

05/31/2017
ID: 109736810
(0)
Certificate Marine / Shipping, Special Test Certificate, Manufacturer

Shipping Approval, Special Test Certificate, Manufacturer, Resolution MEPC.269(68) Form of Material Declaration IW-17Z035

03/23/2017
ID: 109474923
(1)
Certificate Functional Safety/Safety of Machinery, SIL-Declaration of conformity

IFA 1001262 1001262_16-12-05

03/01/2017
ID: 29279648
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

06/30/2016
ID: 109738665
(0)
Certificate Functional Safety/Safety of Machinery, UL, CSA

Functional Safety/Safety of Machinery, UL, CSA, Sinamics S120 E192450

06/23/2016
ID: 109738573
(0)
Product note Technical Online-Documentation for SINUMERIK, SINAMICS, SIMOTION and SIMOTICS

The technical documentation for the four product families is provided online in the Siemens Industry Online Support.

10/14/2015
ID: 109476679
(124)
Certificate General Product Approval, EAC

EAC TR certification

06/01/2015
ID: 108287876
(1)
FAQ SINAMICS S120: Temperature sensors for SINAMICS components

Summary: More detailed information can be found in the SINAMICS S120 Commissioning Manual, 04/2014, in Chapter 3.19 Temperature sensors for SINAMICS components. ...

12/03/2014
ID: 104980446
(1)
FAQ SINAMICS S120: Direction of rotation reversal of a servomotor

Summary Parameter p1821 can be used to change the direction of rotation of the motor. ...

07/03/2014
ID: 96838164
(3)
Manual SINUMERIK 840D sl, SINAMICS S120, IBN CNC: NCK, PLC, drive

01/2008, Commissioning manual, 6FC5397-2AP10-4BA0

01/28/2014
ID: 109245795
(0)
Manual SINUMERIK 840D sl/840Di sl, SINAMICS S120

01/2008, Diagnostics manual, 6FC5398-6BP10-3BA0

01/28/2014
ID: 109248112
(0)
Manual SINUMERIK 840D sl/840Di sl/ SINAMICS S120

11/2006, Product information

01/28/2014
ID: 109246366
(0)
 
Entries per page: 20 50 100
...
1
2
3
...