6SL3330-1TH34-3AA0
SINAMICS S120 BASIC LINE MODULE
SINAMICS S120 basic line module 500-690V 3AC, 50/60 Hz, 430A Output: 675-930 V DC Type rating: 355kW Built-in unit IP00 Internal air cooling incl. Drive-CLiQ cable

  • Save filter
  • Load filter
  • email on update
30
Entries
Filtered by
'
6SL3330-1TH34-3AA0
'
 
Entries per page: 20 50 100
...
1
2
...
Certificate Test Certificates, UL, UL

UL - CERTIFICATE OF COMPLIANCE 20110701-E192450

03/06/2018
ID: 109756180
(0)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

01/11/2018
ID: 108993276
(16)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer A5E42465701A

09/22/2017
ID: 109750611
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

06/30/2016
ID: 109738656
(0)
FAQ Switching a S120 Motor Module to a loaded DC-Link

At the moment there is the demand for a selective switching of individual Motor Modules during operation on a site. As an example to switch off a defective Motor Module connected to a loaded DC-Link or to switch on a repaired Motor Module to a loaded DC-Link

06/15/2016
ID: 109738394
(8)
Product note Technical Online-Documentation for SINUMERIK, SINAMICS, SIMOTION and SIMOTICS

The technical documentation for the four product families is provided online in the Siemens Industry Online Support.

10/14/2015
ID: 109476679
(124)
Certificate General Product Approval, EAC

EAC TR certification

06/01/2015
ID: 108287876
(1)
FAQ SINAMICS S120: Temperature sensors for SINAMICS components

Summary: More detailed information can be found in the SINAMICS S120 Commissioning Manual, 04/2014, in Chapter 3.19 Temperature sensors for SINAMICS components. ...

12/03/2014
ID: 104980446
(1)
Manual SINAMICS, SIMATIC, MICROMASTER, SIMOTION, SINUMERIK, SIMOVERT MASTERDRIVES, SIMODRIVE: Change regarding thermal motor protection for frequency converters

10/2013, Product information, A5E32971294A AA

10/10/2013
ID: 81755004
(6)
Certificate Test Certificates, Manufacturer certificate, Manufacturer

Declaration of compliance with the order (2.1 acc. to EN 10204: 2004) Mechanical stability A5E32662810A

08/12/2013
ID: 78787494
(0)
Download EPLAN Electric P8 macros for SINAMICS S

EPLAN Electric P8 macros for SINAMICS S are provided in the following. The stated performance features provide examples of selected products and application cases or describe the technical possibilities. The information provided in the documentation includes standard configurations and descriptions or performance features which do not always apply resp. exist as described in the specific application or which may change due to further product development. In all other respects, the General ...

09/21/2012
ID: 46141407
(5)
Product note MTBF values for SINUMERIK, SIMODRIVE, SINAMICS, SIMOTION, SIMOTICS and MICROMASTER

Provision of MTBF values for SINUMERIK, SIMODRIVE, SINAMICS, SIMOTION, SIMOTICS and MICROMASTER.

06/27/2012
ID: 42468979
(4)
Product note Delivery release for CAD CREATOR 1.8

The CAD CREATOR V1.8 is released for delivery with this notification. The CAD CREATOR V1.8 contains supplements for the 1FK7 generation 2, SINAMICS S, external encoders, SIMOTION and SINUMERIK. ...

12/30/2011
ID: 57249146
(0)
Download SINAMICS G/S: Toolbox V2.1 / S7 Function Blocks

DESCRIPTION: The SINAMICS toolbox comprises a sample project 'Fb283_Bsp_V2_1.zip', which includes an interface block that allows to conveniently connect the SINAMICS converters to PROFIBUS / PROFINET. ...

09/01/2011
ID: 25166781
(5)
Manual SINAMICS G130, G150, S120 Chassis, S120 Cabinet Modules, S150; Safety Integrated; Function Manual; Firmware version 4.4

03/2011, Function manual, A5E03264275A

07/27/2011
ID: 51677403
(0)
FAQ Installation of the cable for the contactor check back signal SINAMICS S120

  QUESTION:...

07/04/2011
ID: 51402190
(1)
Product note Delivery release for CAD CREATOR 1.7.1

With immediate effect, the CAD CREATOR V1.7.1 has been released for delivery. The CAD CREATOR provides dimension sheets and CAD models for most of the SIEMENS  I DT MC products. ...

05/18/2011
ID: 49382749
(0)
Manual SINUMERIK 828D, SINAMICS S120 Machine data and interface signals

04/2011, List manual, 6FC5397-4DP40-1BA0

04/01/2011
ID: 56745894
(0)
 
Entries per page: 20 50 100
...
1
2
...