6SL3420-2TE15-0AA1
SINAMICS S120 DOUBLE MOMO 400V 5A
SINAMICS S120 DOUBLE MOTOR MODULE INPUT: DC 600V OUTPUT: 3AC 400V, 5A/5A FRAME SIZE BOOKSIZE COMPACT INTERNAL AIR COOLING OPTIMIZED PULSE PATTERNS AND HELP HIGHER ORDER SAFETY FUNCTIONS INCL. DRIVE-CLIQ CABLE

  • Save filter
  • Load filter
  • email on update
42
Entries
Filtered by
'
6SL3420-2TE15-0AA1
'
 
Entries per page: 20 50 100
...
1
2
3
...
Certificate Functional Safety/Safety of Machinery, Manufacturer Declaration, Manufacturer

Safety Manufacturers Declaration 668.DCOBG0318.40.032

04/11/2018
ID: 66209228
(1)
Certificate Test Certificates, UL, UL

UL - CERTIFICATE OF COMPLIANCE 20130425-E192450

03/06/2018
ID: 109756141
(0)
Manual SINAMICS S120 booksize power units

11/2017, Equipment Manual, 6SL3097-4AC00-1BP0

For products: 6SL3.., 6SL3054-0FB0.
01/18/2018
ID: 109754297
(3)
Application example SINAMICS, SIMOTION, SINUMERIK, SIMOTICS: Safety functions PFH/PFD - values

In accordance with IEC 61508, IEC61511, IEC 62061 and ISO 13849-1, failure probabilities in the form of a PFH/PFD value (Probability of Failure per Hour/ Probability of Failure on Demand) have to be indicated for safety functions.

01/11/2018
ID: 76254308
(9)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

01/11/2018
ID: 108993276
(16)
Manual SINAMICS S120 Combi Manual

11/2017, Equipment Manual, 6SL3097-4AV00-0BP7

For products: 6SL3.., 6SL3054-.....-...
12/20/2017
ID: 109754298
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC-Declaration of Conformity 664.MENRo.BG.02.1710.008

11/24/2017
ID: 60438382
(0)
Manual Catalog D 21.4 N: SINAMICS S120 and SIMOTICS

News 10/2017, Catalog, E86060-K5521-E141-A1-7600

11/22/2017
ID: 109751875
(0)
Application example SIMATIC Library "Library Motion Control SINAMICS" – LMCSINA

The library „Library Motion Control SINAMICS“ – LMCSINA provides the control of the DCB extension based synchronism applications available for SINAMICS S120 as well as for the applications “Flying Saw”, “Cross-cutter”, "Winder" and "Line Tension Control".

11/21/2017
ID: 109479491
(7)
FAQ How can you insert the messages of a frequency converter in STEP 7 (TIA Portal) and configure them in ProDiag for the S7-1500?

The SINAMICS (G110/G120 and S110/S120) messages can be displayed without configuration in HMI with ProDiag in WinCC Advanced/Professional and via the CPU web server.

10/23/2017
ID: 109749790
(4)
Certificate Declaration of Conformity, C-TICK, Manufacturer

C-TICK Declaration 668.DCOBG1017.40.011

10/18/2017
ID: 76783108
(0)
Application example SINAMICS S120: Cross-cutter application with DCB extension

For processes involving continuous material motion, to be able to cut products into defined lengths, it is important that the cutting unit is synchronized to the material motion during cutting. Further, between cutting operations, compensating motion must be executed between cutting steps, corresponding to the product length. This functionality was implemented in the cross-cutter application.

10/12/2017
ID: 109477746
(7)
Application example SINAMICS S120: Linear flying saw application with DCB extension

For processes involving continuous material motion, to be able to cut products into defined lengths, it is important that the cutting unit is synchronized to the material motion during cutting. The unit has to do a positioning back to the starting point after the cut. This functionality was implemented in the flying saw application.

09/07/2017
ID: 109477745
(7)
Application example SINAMICS S120 DCB library “GMC” and “Math Extended”

Certain drive tasks use the Drive Control Blocks (DCB) of SINAMICS DCC to realize additional functionalities. Beside the blocks of DCB Standard libraries with additional functions based on SINAMICS DCB Extension are available.

09/07/2017
ID: 72839973
(13)
Application example SINAMICS S: S120 DC Coupling

Example how to connect inverters to the charged DC link

07/14/2017
ID: 52638634
(0)
Certificate EMC, KC

KC-EMC-Registration 668.KC.Bx.1112.41.001

07/10/2017
ID: 68691787
(1)
Manual Catalog NC 82: SINUMERIK 828 Equipment for Machine Tools

2017, Catalog, E86060-K4482-A101-A5-7600

04/20/2017
ID: 109746977
(2)
Manual Catalog NC 62: SINUMERIK 840 Equipment for Machine Tools

2016, Catalog, E86060-K4462-A101-A2-5Z00

04/19/2017
ID: 109746845
(3)
Manual SINAMICS PERFECT HARMONY GH150 6SL382... (EXAMPLE)

03/2017, Operating Instructions, EXAMPLE

03/09/2017
ID: 109745823
(0)
Certificate Functional Safety/Safety of Machinery, SIL-Declaration of conformity

IFA 1001262 1001262_16-12-05

03/01/2017
ID: 29279648
(0)
 
Entries per page: 20 50 100
...
1
2
3
...