6SL3544-0LB02-1FA0
SINAMICS CU240M PN IP66-FS71-GLAND
SINAMICS G110M Control Unit CU240M PN G PROFINET with M screw connection 4 DI, 2 DO, 2 AI, 1 F-DI PTC/KTY connection EM brake control Degree of protection IP66 Ambient temperature -10 to +55 °C 105x 171x 205 (HxWxD) without Power Module

  • Save filter
  • Load filter
  • email on update
80
Entries
Filtered by
'
6SL3544-0LB02-1FA0
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
Application example SINAMICS Positioning a G110M/G120 (Startdrive) with S7-1500 (TO) via PROFINET/PROFIBUS with Safety Integrated and HMI

This application example shows how to configure the positioning function of a SIMATIC S7-1500 and offers a HMI to test the functions.

07/12/2018
ID: 81666970
(10)
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
(0)
Application example SINAMICS G: Speed Control of a G120 (StartDrive) with S7-1200 via PROFINET/PROFIBUS DP with Safety Integrated (via Terminal) and HMI

SIMATIC S7-1200 can be operated as PROFINET controller as well as PROFIBUS master (with CM 1243-5). A SINAMICS G110M or G120 shall be connected as as PROFINET device or as PROFIBUS slave. The PLC shall have read/write access to the process data and parameters of the drive.

07/10/2018
ID: 70155469
(22)
Application example SINAMICS G: Speed Control of a G110M / G120 (Startdrive) with S7-1500 (TO) via PROFINET or PROFIBUS with Safety Integrated (via Terminal) and HMI

SIMATIC S7-1500 CPUs support the connection of PROFIdrive-capable drives via PROFINET or PROFIBUS as a speed axis or positioning axis.

07/10/2018
ID: 78788716
(8)
Manual Catalog MD 50.1: SIMOGEAR Geared Motors Helical, parallel shaft, bevel, helical worm and worm geared motors

PDF Update 02/2018, Catalog, E86060-K5250-A111-A5-7600

06/18/2018
ID: 109746934
(11)
Certificate Functional Safety/Safety of Machinery, Manufacturer Declaration, Manufacturer

Safety Manufacturers Declaration 668.DCOBN0318.40.029

06/04/2018
ID: 68790015
(0)
Certificate Test Certificates, UL, UL

C E R T I F I C A T E O F C O M P L I A N C E 20150219-E121068

06/04/2018
ID: 109758093
(0)
Download SINAMICS firmware version 4.7 SP10 HF1 for SINAMICS G120 (CU240B/E-2, CU250S-2), G120P (CU230P-2), G120C, G120D (CU240D-2, CU250D-2), G110M and SIMATIC ET200pro FC-2 products

In this entry you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.7 SP10 HF1.

05/14/2018
ID: 109756820
(1)
Product note SINAMICS G120: Sales and delivery release for firmware version 4.7 SP10 HF1

Effective immediately, SINAMICS G120 firmware version 4.7 SP10 HF1 is released for sales and general delivery.

05/09/2018
ID: 109755811
(0)
Manual Converter SINAMICS G110M

04/2018, FW V4.7 SP10, Operating Instructions, A5E31298649B AJ, (null)

For products: 6SL3544-0., 6SL3517-1BE.
05/08/2018
ID: 109757594
(0)
Manual Converter SINAMICS G110M

04/2018, FW V4.7 SP10, Getting Started, A5E36100338B AG, (null)

For products: 6SL3544-0., 6SL3517-1BE.
05/07/2018
ID: 109757512
(0)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

04/26/2018
ID: 108993276
(17)
Manual Fieldbuses SINAMICS G: PROFINET, PROFIBUS, EtherNet/IP, CANopen, USS, Bacnet, Modbus, P1

04/2018, FW V4.7 SP10, Function Manual, A5E34229197B AE

04/24/2018
ID: 109757336
(0)
Manual Safety Integrated Function Manual for SINAMICS G110M, G120, G120C, G120D and SIMATIC ET 200pro FC-2

04/2018, FW V4.7 SP10, Function Manual, A5E34261271B AF

04/18/2018
ID: 109757227
(2)
FAQ Which IO controllers and IO devices support in STEP 7 (TIA Portal) the following functions: IRT, prioritized startup, MRP, MRPD, PROFIenergy, Shared device, MSI/MSO, I device, clock-synchronized mode and option handling?

In an overview is shown which PROFINET functions are supported by the PROFINET IO controllers and IO devices in STEP 7 (TIA Portal).

03/22/2018
ID: 102325771
(8)
Certificate Functional Safety/Safety of Machinery, SIL-Declaration of conformity, TÜV (technischer Überwachungsverein)

Safety Certificate Z10-17-07-59719-024

03/21/2018
ID: 68812830
(0)
Certificate Test Certificates, UL, UL

UL - CERTIFICATE OF COMPLIANCE 20150219-E121068

03/20/2018
ID: 109756596
(0)
Manual Intelligent Operator Panel 2 (IOP-2)

01/2018, FW V2.1 SP1, Operating Instructions, A5E39549448B AD, (null)

02/26/2018
ID: 109755879
(0)
Download SINAMICS firmware version 4.7 SP9 HF1 for the SINAMICS products G120 (CU230P-2, CU240B/E-2, CU250S-2), G120C, G120D (CU240D-2, CU250D-2), G110M and SIMATIC ET200pro FC-2

In this entry you will find the download as well as the ordering information for SINAMICS G120 multicard with version V4.7 SP9 HF1.

11/09/2017
ID: 109750507
(0)
Manual Catalog D 31.2: SINAMICS Inverters for Single-Axis Drives

2018, Catalog, E86060-K5531-A121-A1-7600

11/08/2017
ID: 109750324
(2)
 
Entries per page: 20 50 100
...
1
2
3
4
...