6SL3720-1TE33-8AA3
SINAMICS S120 CABINET MODULE
SINAMICS S120 Cabinet Module Single Motor Module with CIM for CU320-2 Input: 510-720 V DC Output: 0-480V 3AC, 380 A Type rating: 200kW Cabinet unit IP20 air cooling

  • Save filter
  • Load filter
  • e-mail on update
42
Entries
Filtered by
'
6SL3720-1TE33-8AA3
'
 
Entries per page: 20 50 100
...
1
2
3
...
Application example SINAMICS S120: Cross-cutter application with DCB extension

For processes involving continuous material motion, to be able to cut products into defined lengths, it is important that the cutting unit is synchronized to the material motion during cutting. Further, between cutting operations, compensating motion must be executed between cutting steps, corresponding to the product length. This functionality was implemented in the cross-cutter application.

09/08/2021
ID: 109477746
(10)
Application example SINAMICS S120 DCB library “GMC” and “Math Extended”

Certain drive tasks use the Drive Control Blocks (DCB) of SINAMICS DCC to realize additional functionalities. Beside the blocks of DCB Standard libraries with additional functions based on SINAMICS DCB Extension are available.

09/08/2021
ID: 72839973
(14)
Application example SINAMICS S120: Linear flying saw application with DCB extension

For processes involving continuous material motion, to be able to cut products into defined lengths, it is important that the cutting unit is synchronized to the material motion during cutting. The unit has to do a positioning back to the starting point after the cut. This functionality was implemented in the flying saw application.

09/08/2021
ID: 109477745
(9)
Application example SIMATIC Library "Library Motion Control SINAMICS" – LMCSINA

The library „Library Motion Control SINAMICS“ – LMCSINA provides the control of the DCB extension based synchronism applications available for SINAMICS S120 as well as for the applications “Flying Saw”, “Cross-cutter”, "Winder", "Line Tension Control" and "Traversing Drive".

09/08/2021
ID: 109479491
(9)
Certificate General Product Approval, UL

Industrial Control Panels / Industrial Control Panels Certified for Canada, cULus NITW.E251147

06/24/2021
ID: 109799591
(2)
Manual SINAMICS S120 Cabinet Modules, parameterizing output-side circuit breaker (option L34)

03/2021, Operating Instructions, A5E02914106A

02/22/2021
ID: 109793350
(0)
Manual SINAMICS G130, G150, S120 Chassis, S120 Cabinet Modules, S150; Safety Integrated

06/2020, Function Manual, A5E03264275A

10/06/2020
ID: 109780883
(1)
Manual SINAMICS S120 Cabinet Modules Air-Cooled

06/2020, Equipment Manual, A5E03263538A

08/19/2020
ID: 109781550
(2)
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
(0)
Catalog/Brochure Catalog D 21.3: SINAMICS DRIVES, SINAMICS S120, SINAMICS S150

2019, Catalog, E86060-K5521-A131-A7-7600

For products: D21.3
04/21/2020
ID: 109749470
(9)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

03/20/2020
ID: 108993276
(23)
Manual SINUMERIK / SIMOTION / SINAMICS Industrial Security

02/2020, Configuration Manual, 6FC5397-5EP40-6BA1

03/03/2020
ID: 108862708
(15)
FAQ Which firmware version is required for SINAMICS S120 Chassis-2 devices?

The SINAMICS S120 Chassis-2 product family must be operated with a FW 5.2 HF4 or higher. An operation with FW less than 5.2 HF4 is not permitted.

09/18/2019
ID: 109768875
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer A5E37899636A

07/30/2019
ID: 109736837
(0)
Certificate General Product Approval, Manufacturer Declaration, Manufacturer

General Product Approval, Manufacturer Declaration, Manufacturer A5E44065856A

07/22/2019
ID: 109755395
(0)
Certificate General Product Approval, EAC

EAC TR certification TC N RU Д-DE.БЛ08

07/22/2019
ID: 108287876
(1)
Certificate Marine / Shipping, DNV-GL, DNV-GL

Shipping, DNV-GL TAE00002XU

05/09/2019
ID: 109761762
(0)
Application example SINAMICS S120: Application Traversing Drive with DCB Extension

The traversing describes the targeted positioning/placement of the material on the winding coil. While the winder is responsible for the rotation of the winding, the Traversing Drive is responsible for a controlled arrangement of the material on the winding coil.

11/06/2018
ID: 109753102
(2)
Certificate Functional Safety/Safety of Machinery, Type Examination Certificate

Functional Safety/Safety of Machinery, Type Examination Certificate, DGUV, IFA IFA 1601128

05/08/2018
ID: 109757602
(1)
Certificate General Product Approval, Manufacturer Declaration, Manufacturer

General Product Approval, Manufacturer Declaration, Manufacturer

04/20/2018
ID: 68166127
(1)
 
Entries per page: 20 50 100
...
1
2
3
...