6SL3720-1TG41-3AU3
SINAMICS S120 CABINET MODULE, NEMA
SINAMICS S120 CABINET MODULE SINGLE MOTOR MODULE WITH CIM NEMA DESIGN INPUT: DC 675 - 1035V OUTPUT: 3AC 0 - 690V, 1270A UNIT RATING: 1200KW CABINET UNIT IP20 AIR COOLING

  • Save filter
  • Load filter
  • email on update
29
Entries
Filtered by
'
6SL3720-1TG41-3AU3
'
 
Entries per page: 20 50 100
...
1
2
...
Application example SINAMICS S120 DCB library “GMC” and “Math Extended”

Certain drive tasks use the Drive Control Blocks (DCB) of SINAMICS DCC to realize additional functionalities. Beside the blocks of DCB Standard libraries with additional functions based on SINAMICS DCB Extension are available.

05/16/2018
ID: 72839973
(13)
Application example SIMATIC Library "Library Motion Control SINAMICS" – LMCSINA

The library „Library Motion Control SINAMICS“ – LMCSINA provides the control of the DCB extension based synchronism applications available for SINAMICS S120 as well as for the applications “Flying Saw”, “Cross-cutter”, "Winder" and "Line Tension Control".

05/16/2018
ID: 109479491
(7)
Certificate Functional Safety/Safety of Machinery, Type Examination Certificate

Functional Safety/Safety of Machinery, Type Examination Certificate, DGUV, IFA IFA 1601128

05/08/2018
ID: 109757602
(0)
Certificate General Product Approval, Manufacturer Declaration, Manufacturer

General Product Approval, Manufacturer Declaration, Manufacturer

04/20/2018
ID: 68166127
(1)
Manual SINAMICS S120 Cabinet Modules, AOP30 operator panel (option K08), Firmware version V5.1

02/2018, Operating Instructions, A5E03263551A

02/28/2018
ID: 109755998
(0)
Certificate General Product Approval, Manufacturer Declaration, Manufacturer

General Product Approval, Manufacturer Declaration, Manufacturer

01/30/2018
ID: 109755395
(0)
Certificate General Product Approval, Manufacturer Declaration, Manufacturer

General Product Approval, Manufacturer Declaration, Manufacturer, A5E39014873A

01/05/2018
ID: 109754799
(0)
Application example SINAMICS S120: Cross-cutter application with DCB extension

For processes involving continuous material motion, to be able to cut products into defined lengths, it is important that the cutting unit is synchronized to the material motion during cutting. Further, between cutting operations, compensating motion must be executed between cutting steps, corresponding to the product length. This functionality was implemented in the cross-cutter application.

10/12/2017
ID: 109477746
(7)
Application example SINAMICS S120: Linear flying saw application with DCB extension

For processes involving continuous material motion, to be able to cut products into defined lengths, it is important that the cutting unit is synchronized to the material motion during cutting. The unit has to do a positioning back to the starting point after the cut. This functionality was implemented in the flying saw application.

09/07/2017
ID: 109477745
(7)
Manual SINUMERIK / SIMOTION / SINAMICS Industrial Security

05/2017, Configuration Manual, 6FC5397-5EP40-6BA0

04/26/2017
ID: 108862708
(13)
Certificate Functional Safety/Safety of Machinery, SIL-Declaration of conformity

IFA 1001262 1001262_16-12-05

03/01/2017
ID: 29279648
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

08/22/2016
ID: 109738684
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
(0)
FAQ Switching a S120 Motor Module to a loaded DC-Link

At the moment there is the demand for a selective switching of individual Motor Modules during operation on a site. As an example to switch off a defective Motor Module connected to a loaded DC-Link or to switch on a repaired Motor Module to a loaded DC-Link

06/15/2016
ID: 109738394
(8)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

Declaration of Conformity, EC/EU-Declaration of Conformity, machinery directive A5E37899636A

05/02/2016
ID: 109736837
(0)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

Declaration of Conformity, EC/EU-Declaration of Conformity, machinery directive A5E37846358A

04/29/2016
ID: 109736801
(0)
Certificate EMC, EC-Declaration of Conformity EMC, Manufacturer

EMC, EC-Declaration of Conformity EMC, electromagnetic compatibility A5E37847607A

04/29/2016
ID: 109736800
(0)
Product note Technical Online-Documentation for SINUMERIK, SINAMICS, SIMOTION and SIMOTICS

The technical documentation for the four product families is provided online in the Siemens Industry Online Support.

10/14/2015
ID: 109476679
(124)
Certificate General Product Approval, EAC

EAC TR certification

06/01/2015
ID: 108287876
(1)
 
Entries per page: 20 50 100
...
1
2
...