×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6ED1058-0BA08-0YA1
LOGO! Soft Comfort V8
LOGO! SOFT Comfort V8, single license for 1 installation E-SW, SW and documentation on DVD, 6 languages, executable on Windows XP, 7, 8, 10 (32- and 64-bit), Mac OSx 10.7 Lion to incl. Mac OSx El Capitan, Linux SUSE 11.3, SP3, K 3.0.76

  • Save filter
  • Load filter
  • email on update
80
Entries
Filtered by
'
6ED1058-0BA08-0YA1
'
 
Entries per page: 20 50 100
...
1
2
3
4
...
FAQ Information about product-related environmental protection

Validity: Products of the Operating Company DI (Digital Industries) and Business Unit SI CP (Control Products) of Siemens AG.

06/17/2019
ID: 39200038
Application example LOGO! - Conveyor Control System

In a conveyor belt system, transported goods are to be moved over four conveyor belts set up one behind the other

06/05/2019
ID: 109766186
Application example LOGO! - Elevating Platform Control

An elevating platform should be controlled with LOGO!.

06/05/2019
ID: 109766185
Application example LOGO! - Pump control for a cistern

A building is to be supplied with a continuous supply of service water. With LOGO! 8 a pump control for a cistern is implemented.

06/04/2019
ID: 109755866
Application example LOGO! – Control of a sliding gate with reversing contactor

Control of a sliding gate with LOGO! 8 via a reversing contactor

06/04/2019
ID: 109755868
Application example LOGO!8 Light control with HMI panel

Possibility to regulate dimmers to control bulbs and bulb groups with the analog outputs of LOGO!8 as well comfortable setting, saving and re-opening various light scenarios using a HMI Panel.

06/04/2019
ID: 109747758
Application example Easy and reliable detection of objects by means of optical proximity switches (LOGO! Set 18)

In areas where goods are to be transported ergonomics and safety play an important role. By considering these aspects your aim is to automate a rolling shutter gate and to equip it with appropriate sensors.

06/04/2019
ID: 23588559
Application example PI Controller with LOGO! for Simple Applications - Optimum Motor Speed Control (Set 23)

A LOGO! 8 regulates the pressure of a cooling water system by means of controlling a pump. On a display all associated operating data are shown. The set value can be adjusted on the display. The water pressure and the level in the storage tank are measured with appropriate sensors.

06/04/2019
ID: 23753479
Application example Monitoring Energy Consumption with LOGO! 8 and LOGO! CMR (Set 2)

The energy consumption of street lights can be monitored by means of a LOGO! 8 connected to an energy meter. If the energy consumption is above or short of a certain value, a warning message is sent by the LOGO! CMR via SMS. In addition, it is possible at any time to request the current energy consumption via SMS.

06/04/2019
ID: 109062859
Catalog/Brochure Catalog ST 70: Products for Totally Integrated Automation-SIMATIC

2019, Catalog

05/29/2019
ID: 109744167
Download Notes on instructions for updating the LOGO! 8.2 SP1 operating system

Instructions for updating LOGO! 8.2 SP1 operating system

05/14/2019
ID: 109767413
Product note New firmware V1.82.01, LOGO! Soft Comfort V8.2 SP1 and LOGO! Web-Editor V1.01 as download available

New firmware V1.82.01, LOGO! Soft Comfort V8.2 SP1 and LOGO! Web-Editor V1.01 as download available.

05/13/2019
ID: 109767410
Application example Building Automation: House Control with LOGO! 8 and Master-Slave Communication (LOGO! Set 9)

The LOGO! 8 controller together with further LOGO! 8 controllers is used to control and monitor various functions in houses or other buildings. A smartphone can be used to monitor and control the house functions via WLAN.

04/16/2019
ID: 64143308
Application example LOGO! – basic light circuits

Basic light circuits using LOGO! 8

04/16/2019
ID: 109755863
Application example Time-controlled lighting with LOGO! 8 and LOGO! CMR (Set 1)

The lighting is controlled by LOGO! 8. This is connected to a LOGO! CMR. By selecting different operating modes, you decide whether the lighting is switched on or off at sunset or sunrise. In addition, it is possible to manually enter a switch-on or switch-off time for the lighting via SMS or locally on site.

04/16/2019
ID: 109063024
Application example Distance and Level Measurement in Industrial Applications (Set 3)

You would like to monitor the filling level of a storage tank which is to be filled automatically. This application demonstrates by the following example how you can configure an automatic filling level monitoring based on LOGO!.

04/16/2019
ID: 21689394
Manual LOGO!

03/2019, Equipment Manual, A5E33039675 - AF

02/25/2019
ID: 109741041
FAQ Why are user-defined web pages not displayed completely when called via the VPN connection of a LOGO! CMR20x0?

When the user-defined web page of the LOGO! BM is called via the VPN connection of the LOGO! CMR the display might be restricted in the browser, which in turn restricts the user-defined web page. In this FAQ response we consider the cause of this and the possible solutions.

02/08/2019
ID: 109763463
Application example Building Automation: House Control with LOGO! 8 and Touch Panel KTP700 Basic (LOGO! Set 10)

The house control application example (set 9) is expanded by a SIMATIC HMI Touch Panel KTP700 Basic. House functions can easily be controlled and monitored with the central Touch Panel. The color display of the touch panel can be modified individually.

10/26/2018
ID: 68585344
Application example Building Automation: House Control with LOGO! 8 and Weather Sensors (LOGO! Set 11)

With LOGO! 8, data can be exchanged between several LOGO! modules via network communicaiton. In the application, a weather station is connected to an existing house automation with a LOGO! 8 and a Touch Panel. Depending in the weather data, various house functions are controlled automatically and weather warnings are generated.

10/26/2018
ID: 68585346
 
Entries per page: 20 50 100
...
1
2
3
4