×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product
Search product
Entry type
 
Date
Thumbnail

6ES7211-1HD30-0XB0
CPU 1211C, DC/DC/Relay, 6DI/4DO/2AI
***Spare part*** SIMATIC S7-1200, CPU 1211C, compact CPU, DC/DC/relay, onboard I/O: 6 DI 24 V DC; 4 DO relay 2A; 2 AI 0-10 V DC, Power supply: AC 20.4-28.8 V DC, Program/data memory 25 KB

  • Save filter
  • Load filter
  • e-mail on update
306
Entries
Filtered by
'
6ES7211-1HD30-0XB0
'
 
Entries per page: 20 50 100
...
1
2
3
4
5
...
Application example Energy efficiency evaluation and media analysis for machines with Simatic Energy Management (S7-EE Monitor)

The concept and the application examples for the standardized efficiency evaluation of machines according to VDMA34179 or ISO14955 allow an evaluation of the energy efficiency of machines (all media).

07/07/2020
ID: 109753230
Application example Network and Communication diagnostics

To make diagnostic in automation technology, there are numerous different procedures. This document gives you an overview of the options available for diagnosing a SIMATIC controller or a SCALANCE network device, networks and communication.

07/02/2020
ID: 21566216
FAQ Where in STEP 7 (TIA Portal) can you find the firmware version for CPU modules of S7-1200/S7-1500 and ET 200 and what do the individual digits of the version mean?

The following describes the readout and the meaning of the individual digits of the firmware version for S7-1200/S7-1500 and ET 200 CPUs.

06/24/2020
ID: 109780249
Application example Function blocks and faceplates for evaluation of the diagnostic interface "COM" of the SITOP PSU6200 and visualization of the device data

The SITOP PSU6200 power supply has a diagnostic interface "COM" whose signal can be evaluated via a digital input in a higher-level controller, e.g. S7-1200 CPU, S7-1500 CPU and S7-300 CPU / S7-400 CPU.

06/22/2020
ID: 109760217
Application example Configuration of the ET 200SP Communication module CAN for the operating modes CANopen Manager, CANopen Slave, CAN transparent and the use of SDO communication

The ET 200SP communication module CAN can be configured for different operating modes. This application example explains the necessary steps. In addition, the communication over SDO (Service Data Objects) is also a part of this example.

06/17/2020
ID: 109779316
FAQ Where can you find the firmware files for the S7-1200 CPUs?

The following is an overview of the firmware versions of the S7-1200 CPUs and their links

06/03/2020
ID: 109780036
Product note SIMATIC S7 Online-Training - "Service Training in the TIA Portal at SITRAIN"

SITRAIN classroom courses - now available in digital form! We are there for you at all times and provide you with the right digital learning opportunities. Educate yourself from home and use the time to develop your knowledge.

06/03/2020
ID: 109780165
Product note SIMATIC S7 Online-Training - "Programming in the TIA Portal at SITRAIN"

SITRAIN classroom courses - now available in digital form! We are there for you at all times and provide you with the right digital learning opportunities. Educate yourself from home and use the time to develop your knowledge.

06/03/2020
ID: 109780164
Application example SITOP UPS1600: Faceplates and Communication Blocks (TIA Portal, STEP 7 and WinCC)

Use the prepared and handy faceplates and function blocks of this application example in order to connect the uninterruptible SITOP UPS1600 power supply to your plant. Furthermore, you can find out how you can shut down your plant in a defined state for longer power failures and how to secure process values.

06/02/2020
ID: 78817848
Application example Programming Guidelines and Programming Styleguide for SIMATIC S7-1200 and S7-1500

To create an optimal program regarding technical possibilities and consistency, it is recommended to use the programming guidelines and programming styleguide for SIMATIC S7-1200/1500.

05/28/2020
ID: 81318674
Application example Connecting an S7-1200 / S7-1500 to an SQL Database

The Tabular Data Stream protocol (TDS) gives you the ability to establish a direct connection with a Microsoft SQL server. Using TDS, you can log in to an SQL server database and transmit SQL instructions. In this way it is possible to read data from the database, or send them to the database for storage.

05/13/2020
ID: 109779336
Manual Programming Styleguide for S7-1200/1500

05/2020, Programming Manual

05/11/2020
ID: 109478084
Application example Library of general functions (LGF) for SIMATIC STEP 7 (TIA Portal) and SIMATIC S7-1200 / S7-1500

The library "LGF (Library of general functions)" contains additional functions for STEP 7 (TIA Portal).

05/11/2020
ID: 109479728
Application example Library for the energy meter EMH EDL40+ for eCar charging

The energy consumption of electric vehicles on a charging station, have to be measured by a special energy meter for electro mobility.

05/04/2020
ID: 109778712
Application example Creating and using user-defined web pages on S7-1200 / S7-1500

How to program web pages, to control your plant

04/07/2020
ID: 68011496
Application example FB "LMQTT_Client" for SIMATIC S7-CPU

The “Message Queue Telemetry Transport” is a simple protocol on TCP/IP level. It is suitable for messaging between devices with minimum functionality and for transmission via unreliable networks.

03/24/2020
ID: 109748872
FAQ How do you implement an array access with an S7-1200/S7-1500 with variable index?

For the indexed addressing of the ARRAY elements you should use a variable of the Integer data type as index.

03/20/2020
ID: 67598676
Certificate Marine / Shipping, CCS / China Classification Society, CCS (China Classification Society)

CCS, China Classification Society for Programmable Logic Controller for S7-1200 (Chinese, English) HB20PTB00004_10

03/06/2020
ID: 109746568
Certificate General Product Approval, China-RoHS, Manufacturer

Statement to China-RoHS directive for SIMATIC ( Panel, ITC, IPC, PG, ET200x, S7-xx, LOGO!, Cables, Network Compontents... ) China-RoHS SIMATIC all V1.6

02/24/2020
ID: 109738555
Product note SITRAIN-Course: Automatic execution of engineering tasks (DI-AUTOEN)

Type: Face-to-face training, Duration: 5 Days, different Regions/Locations _ SITRAIN Training for TIA in the Digital Enterprise

02/20/2020
ID: 109773788
 
Entries per page: 20 50 100
...
1
2
3
4
5
...