×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3200-0AE60-0AA0
STARTER KIT SINAMICS S210 & 1FK2
SINAMICS S210 &1FK2 starter kit consisting of SINAMICS S210 6SL3210-5HB10-4UF0 Input voltage: 200-240 V 1AC -10%/+10%, 5.0 A, 45-66 Hz Output: 0-240 V, 2.4 A, 0-550 Hz, 0.4 kW IP20, 55 x 170 x 170 (WxHxD) SIMOTICS S, 1FK2103-4AG00-1MA0 HD, IP64, M0=1.27 Nm, PN=0.4 kW With NN=3000 rpm, AH30 Without brake, with feather key With multiturn absolute encoder Single cable solution, can be assembled MC 500 6FX5002-8QN04-1AD0 4G0.38+2x0.38+4x0.2 C, M12 Cores with end sleeve IX connector, length 3 m The delivery quantity is limited(*)

  • Save filter
  • Load filter
  • email on update
5
Entries
Filtered by
'
6SL3200-0AE60-0AA0
'
 
Entries per page: 20 50 100
...
1
...
Download SINAMICS S210 Firmware

Here you find all available SINAMICS S210 Firmware Versions.

01/22/2019
ID: 109744577
(0)
Download SINAMICS S210 Firmware V5.1 SP1

Here you find the SINAMICS S210 Firmware Version V5.1 SP1 for the 1AC 230 V converters.

09/13/2018
ID: 109758780
(0)
Download SINAMICS S210 Firmware V5.1

Here you will find the SINAMICS S210 Firmware Version V5.1 for the 1AC 230 V converters.

01/29/2018
ID: 109751474
(1)
FAQ Information about product-related environmental protection

Validity: Products of the divisions DF (Digital Factory) and PD (Process Industries and Drives) of Siemens AG.

08/04/2016
ID: 39200038
(15)
Product note Technical Online-Documentation for SINUMERIK, SINAMICS, SIMOTION and SIMOTICS

The technical documentation for the four product families is provided online in the Siemens Industry Online Support.

10/14/2015
ID: 109476679
(128)
 
Entries per page: 20 50 100
...
1
...