×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
All Products
My Products
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3210-1NE22-6AL0
SINAMICS PM230 IP20-FSC-A-400V-11KW
SINAMICS G120 Power Module PM230 with integrated Class A filter Degree of protection IP20 380-480 V 3 AC +10/-10% 47-63 Hz Power low overload: 11kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature 0 to +40 °C (LO) 355x 140x 165 (HxWxD), FSC without Control Unit and operating unit released for CU240B/E-2 and CU230P-2 Firmware version V4.4 or higher Note: PM230 supported no safety

  • Save filter
  • Load filter
  • email on update
36
Entries
Filtered by
'
6SL3210-1NE22-6AL0
'
 
Entries per page: 20 50 100
...
1
2
...
FAQ SINAMICS G120, G120C, MICROMASTER MM430, MM440: Notes on complying with EMC limit values with unfiltered devices

An external line-side supplementary filter must be used so that the unfiltered SINAMICS G120 with Power Module PM230, PM240, PM240-2, PM240-2 PT, PM240P-2, PM250, PM340, SINAMICS G120C and MICROMASTER MM430, MM440 power units comply with EMC Class C3 according to EN61800-3.

11/15/2018
ID: 109750634
(2)
Download SIMARIS therm 2.3

Power loss calculation for the right design of system cabinets

09/18/2018
ID: 109482729
(23)
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
(0)
Certificate SINAMICS G120

SEMI F47 Certificat BC.40.1801.010

03/26/2018
ID: 53096016
(2)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.MENRo.BC.02.1812.013

03/21/2018
ID: 58275445
(0)
Certificate Declaration of Conformity, C-TICK, Manufacturer

C-TICK Declaration 668.DCOBC0218.40.016

03/07/2018
ID: 58344213
(0)
FAQ SINAMICS G: Preconditions to operate several motors on one converter (multi-motor operation).

Summary For several applications, it is necessary to operate several motors on one converter (multi-motor operation). Multi-motor operation involves operating several identical motors connected to one (single axis) converter belonging to the SINAMICS G family.

11/20/2017
ID: 84049346
(8)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer A5E42465701A

09/22/2017
ID: 109750611
(0)
Manual SIMARIS Software SIMARIS therm Planning Tool

11/2016, Operating Manual

03/06/2017
ID: 109744553
(5)
FAQ SINAMICS G120: Fan behavior

Applies to Sinamics G Firmware

01/13/2017
ID: 109744237
(5)
FAQ SINAMICS V/ G/ S: Supported SIMOTICS motors

With SINAMICS V20, G110, G110D, G110M. G120C, G120P, G120, G120D, S110 and S120 converters, you can implement a broad range of applications (see SINAMICS application examples).

12/12/2016
ID: 100426622
(4)
Manual SINAMICS G120P Power Module PM230, IP20 / Push-through technology (PT)

08/2016, Hardware installation manual, A5E34331322B AB

10/25/2016
ID: 109742466
(2)
FAQ Information about product-related environmental protection

Validity: Products of the divisions DF (Digital Factory) and PD (Process Industries and Drives) of Siemens AG.

08/04/2016
ID: 39200038
(15)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38572797A

07/21/2016
ID: 109739354
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (SINAMICS G120) A5E38402365A

07/21/2016
ID: 109739362
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex t, converter operation (SINAMICS G120) A5E38408164A

07/21/2016
ID: 109739358
(0)
Certificate Test Certificates, Declaration of the Compliance with the order, Manufacturer

Test Certificates, Declaration of the Compliance with the order 2.1, Manufacturer, Ex n, converter operation (Micromaster, ET200S-FC, Simovert Masterdrives VC, SINAMICS G110) A5E38402476A

07/21/2016
ID: 109739357
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

06/30/2016
ID: 109738656
(0)
Download Power loss data for control panel devices

This is a list with power loss data for many components for a control panel

04/27/2016
ID: 109480404
(15)
Product note SINAMICS G120: Sales and delivery release for firmware version 4.7 SP6 HF5

Effective immediately, SINAMICS G120 firmware version 4.7 SP6 HF5 is released for sale and general delivery.

02/18/2016
ID: 109482094
(0)
 
Entries per page: 20 50 100
...
1
2
...