×
Siemens Industry Online Support
Siemens AG
Filter criteria for entries
Product tree
 
 
Clear all filters
Product
Search product
Entry type
 
Date
Thumbnail

6SL3210-1PE28-8AL0
SINAMICS PM240-2 IP20-FSE-A-400V-45kW
SINAMICS G120 POWER MODULE PM240-2 WITH BUILT IN CL. A FILTER WITH BUILT IN BRAKING CHOPPER 3AC380-480V +10/-20% 47-63HZ OUTPUT HIGH OVERLOAD: 37KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -20 TO +50 DEG C (HO) OUTPUT LOW OVERLOAD: 45kW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -20 TO +40 DEG C (LO) 551 X 275 X 237 (HXWXD), FSE PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.7 HF8

  • Save filter
  • Load filter
  • e-mail on update
52
Entries
Filtered by
'
6SL3210-1PE28-8AL0
'
 
Entries per page: 20 50 100
...
1
2
3
...
Manual SINAMICS G120 converter with CU250S-2 Control Unit

10/2020, FW V4.7 SP13, Operating Instructions, A5E31759476B AJ

For products:6SL3246-0BA22-1., 6SL321.-1P., 6SL3225-0BE.
10/27/2020
ID: 109782994
Manual SINAMICS G120 converters with CU240B-2 and CU240E-2 Control Units

10/2020, FW V4.7 SP13, Operating Instructions, A5E34259001B AH

10/23/2020
ID: 109782865
Manual SINAMICS G120 converter with CU230P-2 Control Units

10/2020, FW V4.7 SP13, Operating Instructions, A5E34257946B AH

10/19/2020
ID: 109782866
Manual SINAMICS Protective Devices for Power Modules PM240-2

10/2020, Product Information, A5E38006119A AF

For products:6SL321.-1P.
10/19/2020
ID: 109782705
FAQ MICROMASTER 4 (MM4), SINAMCIS G120x/G110x: Information regarding the serial number.

This FAQ applies only to the SINAMICS G120x/ G110x and MICROMASTER 4 inverters.

10/14/2020
ID: 7016746
Product note SINAMICS converter for single-axis drives: Enhancement of power loss data to include partial-load operation

Energy efficiency and power loss data of SINAMICS converters in conformance with ecodesign standards EN 50598 and IEC 61800-9-2.

09/01/2020
ID: 94059311
Download SIMARIS therm 2.5

Power loss calculation for the right design of system cabinets

08/27/2020
ID: 109482729
Manual SINAMICS G120 Control Unit Adapter Kit CUA20

05/2020, Compact Hardware Installation Instructions, A5E47612934A-AC

06/29/2020
ID: 109780674
Application example SINAMICS G: Load sharing for two coupled drives

Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.

06/17/2020
ID: 109774232
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
Certificate EMC, RCM, Manufacturer

C-Tick Declaration PM240-2_FSD-E

03/28/2020
ID: 109779081
Manual SINAMICS G120 Power Module PM240-2

01/2020, Hardware Installation Manual, A5E33294624B AL

For products:6SL321.-1P.
03/13/2020
ID: 109778794
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products A5E38659057A

01/21/2020
ID: 109775641
12/19/2019
ID: 109774201
FAQ Information about product-related environmental protection

Validity: Products of the Operating Company DI (Digital Industries) and Business Unit SI CP (Control Products) and Business Unit SI LP (Low Voltage Products) of Siemens AG.

12/18/2019
ID: 39200038
Product note Delivery release of SINAMICS Control Unit Adapter Kit CUA20

Effective Dec 17th, 2019 the delivery release of Control Unit Adapter Kit CUA20 has been issued. Article number 6SL3255-0BW01-0NA0

12/18/2019
ID: 109774009
11/27/2019
ID: 58275445
10/22/2019
ID: 109769126
FAQ Clarification for the use of STO terminals on Power Module PM240-2 and PM240P-2 as well as on G120X

Various additional measures must be taken in order to achieve SIL 2/PL d and/or SIL 3/PL e for STO terminals in combination with different drive devices.

03/29/2019
ID: 109766026
 
Entries per page: 20 50 100
...
1
2
3
...