6SL3211-0AB12-5UA1
(EAN: 4019169453769 / UPC: 662643433784)
G110 CPM110 1AC230 0,25KW UF AIN IP20
****spare part**** SINAMICS G110-CPM110 AC Drive, unfiltered 200-240 V 1 AC+10/-10% 47-63 Hz analog input CT: 0.25 kW; VT: 0.25 kW CT overload: 150% 60 s 150x 90x 116 (HxWxD) degree of protection IP20 ambient temperature -10+50 °C without BOP without RS-485 interface

  • Save filter
  • Load filter
  • e-mail on update
56
Entries
Filtered by
'
6SL3211-0AB12-5UA1
'
 
Entries per page: 20 50 100
...
1
2
3
...
FAQ Why are the performance specifications in the Retrofit Kit for Drives configurator different?

Since the overload capacity of the SINAMICS G120 is specified differently, a G120 with a different power than the previous converter may be suggested.

08/12/2021
ID: 109801075
(1)
Product note SINAMICS converter for single-axis drives: Enhancement of power loss data to include partial-load operation

Energy efficiency and power loss data of SINAMICS converters in conformance with ecodesign standard IEC 61800-9-2 and ecodesign regulation (EU) 2019/1781.

06/22/2021
ID: 94059311
(4)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EC Declaration of Conformity 664.MNERoEco.BA.38.2106.008

06/19/2021
ID: 61784467
(0)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

UK-Declaration of Conformity 666.MNER.BA.40.2103.001

04/10/2021
ID: 109795347
(0)
FAQ SINAMICS G: Currently available firmware releases and the upgrade/downgrade options

Summary SINAMICS G inverters are supplied ready to use. The functionality of the devices offered depends on the installed firmware version. Most of the inverters have loadable firmware versions and can be upgraded as required.

01/25/2021
ID: 67364620
(20)
FAQ MICROMASTER 4 (MM4), SINAMCIS G120x/G110x: Information regarding the serial number.

This FAQ applies only to the SINAMICS G120x/ G110x and MICROMASTER 4 inverters.

10/14/2020
ID: 7016746
(2)
FAQ SINAMICS G: Which information is on the Rating Plate Label?

What kind of Information can be found on the Rating Plate Label.

08/03/2020
ID: 109781073
(0)
FAQ Do I need a local operator panel when retrofitting MICROMASTER MM4 to SINAMICS G120?

A local operator panel is required to activate some inverter functions.

08/03/2020
ID: 109801074
(0)
FAQ Retrofit from MICROMASTER MM4 to SINAMICS G120 - Why is external monitoring of the braking resistor necessary for the G120?

A changed monitoring of the braking resistor should be taken into account during the retrofit.

08/03/2020
ID: 109800532
(0)
Application example SINAMICS G: Load sharing for two coupled drives

Load sharing must be implemented whenever two or more motors are mechanically coupled with one another. The "LLoadSharing_Control" function block is used for controlling two mechanically coupled motors with a configurable load sharing.

06/17/2020
ID: 109774232
(2)
Product note Type cancellation of SINAMICS G110 , effective Oct 1st, 2020

Type cancellation of SINAMICS G110 including selected options

06/10/2020
ID: 109780320
(0)
FAQ SINAMICS: Information on error loop impedance according to IEC 60204-1

The inverters include electronic short-circuit protection and thus meet the requirements for automatic shutdown in the event of an error.

05/12/2020
ID: 109780013
(0)
Manual SINAMICS G110 Getting Started

01/2020, Getting Started, A5E00445514A - AF

04/21/2020
ID: 109779509
(1)
Product note SINAMICS technical documentation

Irrespective of the particular application, whether you require online help for a specific machine message when operating a product, you wish to take the time and get to know a product or you wish to compile documentation for your own individual purposes: With us, you can find the current editions of technical documentation electronically, on data carrier and printed out.

03/20/2020
ID: 108993276
(23)
Manual SINUMERIK / SIMOTION / SINAMICS Industrial Security

02/2020, Configuration Manual, 6FC5397-5EP40-6BA1

03/03/2020
ID: 108862708
(15)
FAQ Alternative SINAMICS V20 products for SINAMICS G110

SINAMICS V20 offers restricted compatibility compared to SINAMICS G110. This document advises about main migration products of SINAMICS G110.

02/13/2020
ID: 109766919
(2)
Certificate Declaration of Conformity, Declaration of Conformity, Manufacturer

Declaration de conformite 668.Moroc.BA.50.2001.001

07/11/2019
ID: 109769170
(0)
Product note Phase-out announcement of SINAMICS G110 standard drives

Effective October 1st, 2019 the SINAMICS G110 standard drives including selected options will be withdrawn from the active marketing phase and managed as a product to be phased out..

07/10/2019
ID: 109769053
(0)
Certificate China-RoHS, Manufacturer

Statement to China-RoHS directive for Low-voltage products

12/27/2018
ID: 109738656
(0)
FAQ Placement of Siemens Eplan macros with placeholder objects

This FAQ describes how to use Siemens Eplan macros with placeholder objects in Eplan electric P8.

07/11/2018
ID: 109758230
(1)
 
Entries per page: 20 50 100
...
1
2
3
...