6SL3261-6GG00-0BA0
SINAMICS G120X IP20 PT frame FSG
SINAMICS G120 Installation frame FSG push-through

  • Save filter
  • Load filter
  • e-mail on update
31
Entries
Filtered by
'
6SL3261-6GG00-0BA0
'
 
Entries per page: 20 50 100
...
1
2
...
Application example SINAMICS DriveSim Basic

SINAMICS DriveSim Basic provides easy-to-use models for PROFIdrive-enabled SINAMICS drives, so you can create a digital twin of your drive.

09/16/2021
ID: 109798225
(17)
Application example SINAMICS G120X: Level Control Pump

Level controls are used to maintain the level of liquid in tanks and basins at a constant level. There are two types. Pump either supplies the liquid into the tank to ensure the level does not drop below the minimum or it pumps the water out of basin or sump to ensure the level does not exceed the maximum.

For products: 6SL3220.
09/03/2021
ID: 109801832
(0)
Application example SINAMICS G120X: Pressure Booster Pump

Pressure-controlled pumps are used in piping systems when pressure at the consumer must be kept constant even when the flow fluctuates. This predominantly involves water supply systems.

For products: 6SL3220.
09/03/2021
ID: 109801836
(0)
Application example SINAMICS G120X: Condensor Water Pump

Water and other cooling media are used in process technology and building systems in order to dissipate process heat or power loss in the form of heat.

For products: 6SL3220.
09/03/2021
ID: 109801838
(0)
Application example SINAMICS G120X: Supply Air Fan

Fans for feed air systems are either in the form of standalone units or part of an air treatment system (HVAC system). They supply air into the residential buildings, agricultural or industrial facilities.

For products: 6SL3220.
09/03/2021
ID: 109801839
(0)
Application example SINAMICS G120X: Fans for Closed-Loop Control of Exhaust Air

Fans and ventilators for exhaust air can be usually found in large-scale kitchens, restroom facilities, offices and public buildings where they suction out the dust, smells, stale air or smoke in case of fire.

For products: 6SL3220.
09/03/2021
ID: 109801841
(0)
Application example SINAMICS G120X: Cooling Tower Fan

In cooling towers that are parts of process technology and building systems the fans are used to cool down the hot cooling medium to the required temperature in a cooling circuit.

For products: 6SL3220.
09/03/2021
ID: 109801842
(0)
Application example SINAMICS G120X: Pressure controlled vacuum pump

Vacuum pumps are compressors and blowers which are connected to the system with the suction side instead of with the outlet (pressure) side. As a result a negative gauge pressure is created which is used to suction out air or gas.

For products: 6SL3220.
09/03/2021
ID: 109801845
(0)
Application example SINAMICS G120X: Pressure controlled compressor

Compressors and blowers compress the air or other gases to the values significantly above atmospheric pressure.

For products: 6SL3220.
09/03/2021
ID: 109801844
(0)
Application example SINAMICS G120X: Car Park Tunnel Fan

In tunnels and car parks fans and ventilators are used for fresh air delivery and also for harmful exhausts extraction in case of fire.

For products: 6SL3220.
09/03/2021
ID: 109801843
(0)
Manual SINAMICS G120X

08/2021, Compact Hardware Installation Instructions, A5E45631727A-AH

For products: 6SL3220.
08/31/2021
ID: 109801913
(0)
Manual SINAMICS G120X converter

06/2021, FW V1.04, Operating Instructions, A5E44751209B AF

For products: 6SL3220.
08/26/2021
ID: 109801512
(1)
Product note Delivery release for Line Harmonics Filters for SINAMICS G120X 5.5 to 250 kW and for SINAMICS G120 with PM240-2 FSD to FSG 400 V Power Modules

Line Harmonics Filters for voltage class 400 V, which can be used together with SINAMICS G120X converters as well as PM240-2 Power Modules from the SINAMICS G120 series, are now released for delivery. This extends the product range of Line Harmonics Filters to include new versions for the PM240-2 FSD to FSG Power Modules and SINAMICS G120X converters in frame sizes FSB to FSG.

07/02/2021
ID: 109763411
(1)
Product note SINAMICS converter for single-axis drives: Enhancement of power loss data to include partial-load operation

Energy efficiency and power loss data of SINAMICS converters in conformance with ecodesign standard IEC 61800-9-2 and ecodesign regulation (EU) 2019/1781.

06/22/2021
ID: 94059311
(4)
FAQ How to do tracing SINAMICS G120X parameters via SIMATIC PLC

In situation where faster sampling rate is needed for tracing more dynamic processes and operation conditions of SINAMICS G120X, the SIMATIC PLC together with PROFINET cyclic data communication (via Telegram 999) can be used. Freely configurable Telegram 999 allows tracing up to 17 drive parameters simultaneously.

02/22/2021
ID: 109793202
(0)
Product note The SINAMICS G120X PROFINET GSDML files and PROFIBUS GSD files

You can find the PROFINET GSDML files and PROFIBUS GSD files for the SINAMICS G120X drive system here.

08/27/2020
ID: 109763250
(1)
Manual Intelligent Operator Panel 2 (IOP-2)

06/2020, FW V2.6, Operating Instructions, A5E39549448B AH, (null)

08/20/2020
ID: 109781592
(1)
Manual Protective Devices for SINAMICS G120X

07/2020, Product Information, A5E46274639A AG

For products: 6SL3220.
07/07/2020
ID: 109762895
(1)
Product note Delivery release for SINAMICS G120X PN FDI Device Package V1.0 HF1

The product of SINAMICS G120X PN FDI Device Package V1.0 HF1 with Profinet (PN) interface has been released for delivery. The reason for the revision is correction and improvement.

06/04/2020
ID: 109768192
(0)
Product note The SINAMICS G120X Firmware V1.03.00

With the immediately effect the SINAMICS G120X firmware version V1.03.00 is released for download.

For products: 6SL3220.
06/03/2020
ID: 109771049
(1)
 
Entries per page: 20 50 100
...
1
2
...