7KM9300-0AE00-0AA0
SWITCHED ETHERNET PROFINET MODULE
PLUG-IN COMMUNICATIONS MODULE SWITCHED ETHERNET PROFINET

  • Save filter
  • Load filter
  • email on update
27
Entries
Filtered by
'
7KM9300-0AE00-0AA0
'
 
Entries per page: 20 50 100
...
1
2
...
Manual Brochure - SENTRON power monitoring portfolio

03/16/2018
ID: 109744725
(1)
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

EU Declaration of Conformity 3063.5

09/14/2017
ID: 109750382
(0)
Certificate EMC, RCM, ACMA

RCM Certificate RCM

05/10/2017
ID: 109747429
(2)
FAQ Which modules of the Siemens portfolio support PROFIenergy functions?

In production sites, breaks occur consistently. With PROFIenergy you can turn off specific consumers that are not needed during the break and in this way significantly reduce energy costs.

05/02/2017
ID: 95848378
(5)
Certificate General Product Approval, EAC, EAC

EAC Zertifikat RU C-DE.MIO62.B.00727

02/09/2017
ID: 109745003
(2)
Product note Delivery release: powerconfig V3.7

An updated version of the commissioning and service software powerconfig V3.7 is now available for download. powerconfig is available free of charge via the Siemens Service & Support Portal. powerconfig V3.7 contains add-ons and all functions of powerconfig V3.6.

12/12/2016
ID: 109743800
(1)
Product note powermanager Training

Description/Objective

05/30/2016
ID: 109737865
(1)
Download Firmware Version V2.1 for the expansion module Switched Ethernet PROFINET 7KM93-0AE01-0AA0

The firmware-Update version V2.1 for the expansion module Switched Ethernet PROFINET 7KM93-0AE01-0AA0 is now available. For existing applications, the firmware-downgrade to version V1.0 of the expansion module Switched Ethernet PROFINET 7KM93-0AE01-0AA0 is further available.

04/07/2016
ID: 74509007
(3)
Manual Configuration Manual Measuring Devices and Power Monitoring

Configuration Manual in De_En

03/16/2016
ID: 45315973
(1)
Manual Brochure - Reliable, sustainable, and efficient - TÜV-certified power monitoring system in accordance with ISO 50001

01/17/2016
ID: 109744679
(0)
Manual Brochure - Better to play it safe! - SENTRON protection devices for modern electrical installations

01/16/2016
ID: 109745484
(0)
Manual Catalog LV 11 • 2013 - Standard-Compliant Components for Photovoltaic Systems

01/01/2016
ID: 109744326
(0)
Manual Brochure - Savings Potential through Transparent Energy Flows - Power monitoring in low-voltage power distribution

01/01/2016
ID: 109745482
(0)
Manual Operating Instructions SENTRON SWITCHED ETHERNET PROFINET Module

DS 04, Compact Operating Instructions, A5E026244-04, 3ZW1012-0KM03-0AA0

For products: 7KM9300-0AE00-0AA0, 7KM9300-0AE01-0AA0
12/16/2014
ID: 49742527
(0)
Application example Application Guideline for Implementing the Switch-Off Concepts With PROFIenergy

Task In order to make use of the energy-saving potential of systems, energy flows in systems and in system parts have to be measured and systems, system parts or equipment must be switched off in production-free periods. PROFIenergy, a profile standardized by PROFIBUS & PROFINET International...

07/29/2014
ID: 96837137
(0)
Download GSDML-File: Switched Ethernet PROFINET Module

GSDML-file for operation of 3VA molded case circuit breakers, PAC3200 and PAC4200 via expansion module Ethernet PROFINET (7KM93-0AE01-0AA0, 7KM93-0AE00-0AA0).

07/23/2014
ID: 59840946
(16)
Manual Manual 7KM PAC PROFIBUS DP, 7KM PAC SWITCHED ETHERNET expansion modules

10/2013, Manual, A5E01168846H-07, 3ZW1012-0KM03-1AJ1

03/11/2014
ID: 26504372
(2)
Application example PROFIenergy - Saving Energy with SIMATIC S7 (STEP 7 V5.5)

Task   Even after the production has stopped the sensors and actuators distributed in the plant consume a considerable amount of energy at rest. This 'standby load“ shall be measured and reduced by simple means. ...

09/19/2013
ID: 41986454
(2)
Product note Announcement Phase out: Plug-in communication module Switched Ethernet PROFINET

The 7KM9300-0AE00-0AA0 Switched Ethernet PROFINET expansion module will be replaced by the http://support.automation.siemens.com/WW/view/en/78530502 expansion module. ...

For products: 7KM9300-0AE00-0AA0
08/05/2013
ID: 78531180
(0)
Product note Macros EPLAN for 7KM PAC measuring devices and expansion modules

For users of EPLAN Electric P8, the data format EPLAN Data Archived Zipped (.edz) is available for the measuring devices and expansion modules 7KM PAC. ...

07/11/2013
ID: 76859220
(0)
 
Entries per page: 20 50 100
...
1
2
...