7ML5740-1AA11-0A
RD200 85-265 VAC DISP W/MBS
THE SITRANS RD200 IS A UNIVERSAL INPUT, PANEL MOUNT REMOTE DIGITAL DISPLAY FOR PROCESS INSTRUMENTATION. RD200 85-265 VAC DISPLAY WITH MODBUS

  • Save filter
  • Load filter
  • email on update
21
Entries
Filtered by
'
7ML5740-1AA11-0A
'
 
Entries per page: 20 50 100
...
1
2
...
Certificate Declaration of Conformity, EC/EU-Declaration of Conformity, Manufacturer

RD200 | EMC, LVD, RoHS | Siemens Doc. No. A5E01089923/007

07/02/2017
ID: 109748786
(0)
FAQ Changes because of the introduction of explosion protection type “Ex ec” as the successor to explosion protection type “Ex na”

01/11/2017
ID: 109744124
(0)
Product note Type of protection "Non-sparking equipment – Ex nA"

12/02/2016
ID: 109743596
(1)
Certificate General Product Approval, China-RoHS, Manufacturer

Statement to China RoHS-directive for (Intrinsically Safe-) Hand Programmer (7ML1830; 7ML1930; 7ML5830); SITRANS RD100 (7ML5741-.AA00-0), RD200 (7ML5740-…..-.A), RD300 (7ML5744-…..-0A), RD500 (7ML5750-..A00-0)

08/22/2016
ID: 109738298
(0)
FAQ I scaled the mA input on my SITRANS RD200 and now the mA output does not match the input?

Problem/FAQ: I scaled the mA input on my SITRANS RD200 and now the mA output does not match the input? ...

01/30/2015
ID: 109107506
(0)
Manual SITRANS RD200/300 Serial Communications Accessories - Operating Instructions

05/2013, Operating Instructions, A5E31979195-AA, A5E31979195

11/25/2013
ID: 26152330
(0)
Manual SITRANS RD200

11/2012, Operating Instructions, 7ML19985JS01.3, 7ML19985JS01

12/20/2012
ID: 26151805
(0)
FAQ Can the SITRANS RD200 give 4~20 mA output to a control system while still showing the value of a connected device on the Digital Display?

Question: Can the SITRANS RD200 give 4~20 mA output to a control system while still showing the value of a connected device on the Digital Display? ...

08/18/2010
ID: 44475009
(0)
Manual SITRANS RD200 Enclosures - Instruction Manual

11/2007, Operating Instructions, 7ML19985JX01

11/28/2007
ID: 26153331
(1)
Certificate General Product Approval, UL, UL

Sitrans RD 200 | Accessories Sitrans RD 200 | UL Listing for Canada, ref. CSA C22.2 No. 14 UL NRAQ7.E311750

07/31/2007
ID: 26205580
(0)
Certificate General Product Approval, UL, UL

SITRANS RD 200 | Accessories Sitrans RD 200 | UL Listing, ref. UL 508 UL NRAQ.E311750

07/31/2007
ID: 26205481
(0)
Download Software for SITRANS RD200 configuration/data logging/alarming

DESCRIPTION: Software for SITRANS RD200 configuration   RD200Software.zip ( 3515 KB )...

07/30/2007
ID: 26181440
(6)
Manual SITRANS RD200 Software - Instruction Manual

07/2007, Operating Instructions, 7ML19985JW01

07/27/2007
ID: 26150294
(0)
FAQ What is the temperature range of the SITRANS RD200?

Question: What is the temperature range of the SITRANS RD200? Answer: The SITRANS RD200 operates from 0 to +65 °C (+32 to +149 °F). ...

07/19/2007
ID: 26101530
(0)
FAQ What is the accuracy of the SITRANS RD200 for process input?

Question: What is the accuracy of the SITRANS RD200 for process input? Answer: The SITRANS RD200 has an accuracy of ±0.05% of span ±1 count, square root: 10 to 100% FS. ...

07/19/2007
ID: 26101096
(0)
FAQ Can the SITRANS RD200 be used remotely?

Question: Can the SITRANS RD200 be used remotely? Answer:  Yes. RD Software installed on a PC supports remote configuration, monitoring, logging, and alarm acknowledgement for up to 100 displays. ...

07/19/2007
ID: 26102205
(0)
FAQ Does the SITRANS RD200 have communications?

Question: Does the SITRANS RD200 have communications? Answer:  Yes. The SITRANS RD200 has a built-in communication protocol called PDC, and optionally supports Modbus® RTU. Both protocol support RS-232 or RS-422/485 connections. ...

07/19/2007
ID: 26102537
(0)
FAQ Is the SITRANS RD200 visible under different lighting conditions?

Question: Is the SITRANS RD200 visible under different lighting conditions? Answer: Yes. The SITRANS RD200 is designed for high visibility in both low light or direct sunlight conditions.  There are eight display intensity levels and the red display is ideal for viewing under direct sunlight. ...

07/19/2007
ID: 26100669
(0)
FAQ How is the SITRANS RD200 mounted?

Question: How is the SITRANS RD200 mounted? Answer: The SITRANS RD200 has a standard 1/8 DIN panel mount or it can be installed in one of the optional plastic, steel, or stainless steel enclosures, supporting up to six SITRANS RD200 displays per enclosure. ...

07/19/2007
ID: 26101750
(0)
FAQ What approvals are available with the SITRANS RD200?

Question: What approvals are available with the SITRANS RD200? Answer: The SITRANS RD200 has CE, UL, and CUL approvals....

07/19/2007
ID: 26102625